H07RN-F 4G10 cut to length
H07RN-F 4G10 cut to length
Industrial flexible rubber cable range with an insulation and sheath in elastomers. Cables for heavy duty uses, Oil resistant and Flame retardancy according to IEC/EN 60332-1-2 standard.
Read more- Nexans ref. : 10056109
- EAN : 3427680006905
Description
Description
Standards
-
InternationalEN 50525-2-21; HD 22.4; HD 516; IEC 60245-4 type 66
-
NationalNF C 32-102-4
Application
H07RN-F flexible cable is intended for installations with moving equipments, electric appliances and for building sites also for motors in lifting appliances -machine tools, etc ... The cable may be rated up to 0,6/1 kV where the installation has built-in protection.
This range of cables is recommended in dry , damp or wet workshops, indoor and outdoor, for example in explosive atmosphere ( as ATEX) according to regulation of the country and with some additional recommendations and also for industrial devices and agricultures workshops ...
This cable can be used in refrigerating installations.
Installation
This cable can be installed in open air or be buried but with extra mechanical protection.
Conductors laid up
Assembled conductors.
Nota
Max continuous operating conductor temperature in normal use :
+60°C (in every case of mobile installation)
+85°C (in fixed and protected installation)
+200°C ( in short circuit )
Permissible current rating is measured for an ambient temperature of 30°C and a maximum operating and conductor temperature of 60°C . For other temperature please refer to correction factors .
European Directive RoHS : Compliant
SY+ : French directive for lead free materials in materials.
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry elektryczne
Parametry elektryczne
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Marking
USE <'HAR> H07RN-F N (x or G) S mm²
N = number of cores
G = with Green-Yellow
x = without Green-Yellow
S = section in mm²
Declaration of Performance
- Declaration of Performance n� : 1000023-FRBH
- Certification Date : 15.03.22
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : NB 1812
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania