CABLE UNIPOLAR 1x2,5 AZUL 5M

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-2
  • National
    NF C32-201/3

Application

Nexans H07V-K cores are principally used for panels and cabinets stranding.

Installation

Open air, or in conduits, or trunking.

Marking

  • For section between 0,75 and 4 mm² : S.Y + USE HAR N Plant
  • For section above 4 mm² : S.Y + USE HAR H07VK - N° Plant

 

Permissible current and voltage drop are given  

For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation If conditions are differents, apply correction factors from NF C 15-100 standard or other equivalent national standard.

 

Voltage drop 

Calculated with Cos ø = 0.8

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Sheath colour
-
Conductor flexibility
-
Conductor material
-
Conductor shape
-
Insulation
-
Lead free
-

Dimensional characteristics

Dimensional characteristics

Number of cores
-
Conductor cross-section
- mm²
Conductor diameter
- mm
Minimum outer diameter
3.4 mm
Maximum outer diameter
- mm
Approximate weight
29 kg/km
Nominal outer diameter
- mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Permissible current (one phase)
- A
Permissible current rating (3 conductors)
- A

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
-
Cable flexibility
-

Usage characteristics

Usage characteristics

Max. conductor temperature in service
- °C
Packaging
-
Short-circuit max. conductor temperature
- °C
Length
- m
Operating temperature, range
- °C
Flame retardant
C2, NF C 32-070 & EN 50265-2-1
Weather resistance
No
Chemical resistance
-
Water proof
-
Laying operation bending radius
- mm
Minimum static operating bending radius
- mm

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close