H07V-K

Products

CABLE UNIPOLAR 1x1,5 AMARILLO/VERDE 10M

Nexans ref. 10264579

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 AMARILLO/VERDE 25M

Nexans ref. 10264666

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 AMARILLO/VERDE 5M

Nexans ref. 10264554

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 AZUL 10M

Nexans ref. 10264580

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 AZUL 25M

Nexans ref. 10264667

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 AZUL 5M

Nexans ref. 10264555

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 MARRÓN 10M

Nexans ref. 10264581

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 MARRÓN 25M

Nexans ref. 10264668

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 MARRÓN 5M

Nexans ref. 10264556

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 NEGRO 10M

Nexans ref. 10264582

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 NEGRO 25M

Nexans ref. 10264669

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x1,5 NEGRO 5M

Nexans ref. 10264557

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AMARILLO/VERDE 10M

Nexans ref. 10264583

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AMARILLO/VERDE 25M

Nexans ref. 10264670

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AMARILLO/VERDE 5M

Nexans ref. 10264558

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AZUL 10M

Nexans ref. 10264584

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AZUL 25M

Nexans ref. 10264671

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 AZUL 5M

Nexans ref. 10264559

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 MARRÓN 10M

Nexans ref. 10264585

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 MARRÓN 25M

Nexans ref. 10264672

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 MARRÓN 5M

Nexans ref. 10264560

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 NEGRO 10M

Nexans ref. 10264586

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 NEGRO 25M

Nexans ref. 10264673

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x2,5 NEGRO 5M

Nexans ref. 10264561

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x4 AMARILLO/VERDE 25M

Nexans ref. 10264674

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x4 AZUL 25M

Nexans ref. 10264675

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x4 MARRÓN 25M

Nexans ref. 10264676

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR 1x4 NEGRO 25M

Nexans ref. 10264677

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x1,5 AZUL 300M

Nexans ref. 10264700

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x1,5 MARRÓN 300M

Nexans ref. 10264701

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x1,5 NEGRO 300M

Nexans ref. 10264702

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x1,5 VER/AM 300M

Nexans ref. 10264703

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x2,5 AZUL 300M

Nexans ref. 10264704

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x2,5 MARRÓN 300M

Nexans ref. 10264705

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x2,5 NEGRO 300M

Nexans ref. 10264706

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: - mm

 

CABLE UNIPOLAR H07V-K 1x2,5 VER/AM 300M

Nexans ref. 10264707

  • Packaging: m
  • Sheath colour: -
  • Conductor cross-section: - mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X1,5 1500m BA

Nexans ref. 10251973

  • Packaging: Box (1500m)
  • Sheath colour: White
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X1,5 BLACK 1500m

Nexans ref. 10251988

  • Packaging: Box (1500m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X1,5 BLUE 1500m

Nexans ref. 10251984

  • Packaging: Box (1500m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X1,5 BROWN 1500m

Nexans ref. 10251987

  • Packaging: Box (1500m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X1,5 PURPLE 1500m

Nexans ref. 10251991

  • Packaging: Box (1500m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X6 BLACK 500m

Nexans ref. 10251994

  • Packaging: Box (500m)
  • Sheath colour: Black
  • Conductor cross-section: 6 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X6 BROWN 500m

Nexans ref. 10251993

  • Packaging: Box (500m)
  • Sheath colour: Brown
  • Conductor cross-section: 6 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X6 500m IVOIRY

Nexans ref. 10263476

  • Packaging: Box (m)
  • Sheath colour: Ivory
  • Conductor cross-section: 6 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X6 GREEN/YELLOW 500m

Nexans ref. 10251992

  • Packaging: Box (500m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 6 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1X6 RED 500m

Nexans ref. 10251995

  • Packaging: Box (500m)
  • Sheath colour: Red
  • Conductor cross-section: 6 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1x4 700m IVOIRY

Nexans ref. 10257850

  • Packaging: Box (m)
  • Sheath colour: Ivory
  • Conductor cross-section: 4 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans EASYBOX H07VK 1x4 BLACK 700m

Nexans ref. 10271892

  • Packaging: Box (m)
  • Sheath colour: Black
  • Conductor cross-section: 4 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K 1X10 VERY LIGHT BLUE C100m

Nexans ref. 10046786 - Country ref. 01238387

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1X16 VERY LIGHT BLUE C100m

Nexans ref. 10046810 - Country ref. 01238407

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K 1G10 GREEN/YELLOW C100m

Nexans ref. 10043910 - Country ref. 01238380

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1G16 GREEN/YELLOW C100m

Nexans ref. 10043912 - Country ref. 01238400

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K 1x10 BLACK C100m

Nexans ref. 10059891 - Country ref. 01238385

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1x10 BROWN C100m

Nexans ref. 10059892 - Country ref. 01238388

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1x10 GREY C100m

Nexans ref. 10043911 - Country ref. 01238389

  • Packaging: Coil (100m)
  • Sheath colour: Grey - RAL 7000
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1x10 MEDIUM BLUE C100m

Nexans ref. 10043919 - Country ref. 01272099

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1x10 RED C100m

Nexans ref. 10059893 - Country ref. 01238381

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 10 mm²
  • Approximate weight: 111 kg/km
  • Nominal outer diameter: 7.6 mm

 

Nexans H07V-K 1x16 BLACK C100m

Nexans ref. 10059894 - Country ref. 01238405

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K 1x16 BROWN C100m

Nexans ref. 10043915 - Country ref. 01238408

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K 1x16 MEDIUM BLUE C100m

Nexans ref. 10043914 - Country ref. 01272100

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K 1x16 RED C100m

Nexans ref. 10043913 - Country ref. 01238401

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Nominal outer diameter: 8.8 mm

 

Nexans H07V-K VISIBOX 1x4 BLACK C100m

Nexans ref. 10185274 - Country ref. 01272088

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1x4 BROWN C100m To be removed

Nexans ref. 10185252 - Country ref. 01272087

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1x4 DARK BLUE C100m To be removed

Nexans ref. 10185251 - Country ref. 01272086

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1x4 RED C100m

Nexans ref. 10185275 - Country ref. 01272089

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1x4 VERY LIGHT BLUE C100m

Nexans ref. 10185253 - Country ref. 01272085

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1x6 BLACK C100m

Nexans ref. 10185280 - Country ref. 01272094

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Nexans H07V-K VISIBOX 1x6 BROWN C100m

Nexans ref. 10185278 - Country ref. 01272093

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Nexans H07V-K VISIBOX 1x6 RED C100m

Nexans ref. 10185281 - Country ref. 01272095

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Nexans H07V-K VISIBOX 1x6 VERY LIGHT BLUE C100m

Nexans ref. 10185279 - Country ref. 01272091

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Nexans H07V-K VISIBOX 1G1.5 GREEN/YELLOW C100m

Nexans ref. 10185125 - Country ref. 01272071

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1G2.5 GREEN/YELLOW C100m

Nexans ref. 10185191 - Country ref. 01272084

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1G4 GREEN/YELLOW C100m

Nexans ref. 10185250 - Country ref. 01272090

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Nominal outer diameter: 4.8 mm

 

Nexans H07V-K VISIBOX 1G6 GREEN/YELLOW C100m

Nexans ref. 10185276 - Country ref. 01272096

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Nexans H07V-K VISIBOX 1x1.5 BIV C100m To be removed

Nexans ref. 10185129 - Country ref. 01272059

  • Packaging: Coil (100m)
  • Sheath colour: Ivory White - RAL 1015
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 BLACK C100m To be removed

Nexans ref. 10185126 - Country ref. 01272058

  • Packaging: Coil (100m)
  • Sheath colour: White - RAL 9010
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 BLACK C100m

Nexans ref. 10185184 - Country ref. 01272067

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 BROWN C100m

Nexans ref. 10184972 - Country ref. 01272065

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 DARK BLUE C100m

Nexans ref. 10185128 - Country ref. 01272063

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 GREY C100m

Nexans ref. 10184973 - Country ref. 01272066

  • Packaging: Coil (100m)
  • Sheath colour: Grey - RAL 7000
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 LIGHT BLUE C100m

Nexans ref. 10185127 - Country ref. 01272061

  • Packaging: Coil (100m)
  • Sheath colour: Ligth Blue - RAL 5012
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 MEDIUM BLUE C100m

Nexans ref. 10141684 - Country ref. 01272062

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 ORANGE C100m To be removed

Nexans ref. 10185186 - Country ref. 01272068

  • Packaging: Coil (100m)
  • Sheath colour: Orange - RAL 2010
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 PURPLE C100m To be removed

Nexans ref. 10185189 - Country ref. 01272070

  • Packaging: Coil (100m)
  • Sheath colour: Violet - RAL 4005
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 RED C100m

Nexans ref. 10185188 - Country ref. 01272069

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x1.5 VERY LIGHT BLUE C100m

Nexans ref. 10141673 - Country ref. 01272060

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 19 kg/km
  • Nominal outer diameter: - mm

 

Nexans H07V-K VISIBOX 1x2.5 BA C100m To be removed

Nexans ref. 10185193 - Country ref. 01272072

  • Packaging: Coil (100m)
  • Sheath colour: White - RAL 9010
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 BIV C100m To be removed

Nexans ref. 10185202 - Country ref. 01272073

  • Packaging: Coil (100m)
  • Sheath colour: Ivory White - RAL 1015
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 BLACK C100m

Nexans ref. 10185246 - Country ref. 01272080

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 BROWN C100m

Nexans ref. 10185244 - Country ref. 01272078

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 DARK BLUE C100m

Nexans ref. 10185201 - Country ref. 01272077

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 GREY C100m

Nexans ref. 10185245 - Country ref. 01272079

  • Packaging: Coil (100m)
  • Sheath colour: Grey - RAL 7000
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 LIGHT BLUE C100m

Nexans ref. 10185200 - Country ref. 01272075

  • Packaging: Coil (100m)
  • Sheath colour: Ligth Blue - RAL 5012
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 MEDIUM BLUE C100m

Nexans ref. 10185203 - Country ref. 01272076

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 ORANGE C100m To be removed

Nexans ref. 10185247 - Country ref. 01272081

  • Packaging: Coil (100m)
  • Sheath colour: Orange - RAL 2010
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 PURPLE C100m To be removed

Nexans ref. 10185249 - Country ref. 01272083

  • Packaging: Coil (100m)
  • Sheath colour: Violet - RAL 4005
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 RED C100m

Nexans ref. 10185248 - Country ref. 01272082

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x2.5 VERY LIGHT BLUE C100m

Nexans ref. 10141695 - Country ref. 01272074

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 29 kg/km
  • Nominal outer diameter: 4.2 mm

 

Nexans H07V-K VISIBOX 1x6 DARK BLUE C100m

Nexans ref. 10185277 - Country ref. 01272092

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 6 mm²
  • Approximate weight: 61 kg/km
  • Nominal outer diameter: 6.3 mm

 

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-2
  • National
    NF C32-201/3

Application

Nexans H07V-K cores are principally used for panels and cabinets stranding.

Installation

Open air, or in conduits, or trunking.

Marking

  • For section between 0,75 and 4 mm² : S.Y + USE HAR N Plant
  • For section above 4 mm² : S.Y + USE HAR H07VK - N° Plant

 

Permissible current and voltage drop are given  

For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation If conditions are differents, apply correction factors from NF C 15-100 standard or other equivalent national standard.

 

Voltage drop 

Calculated with Cos ø = 0.8

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Conductor shape
Circular
Insulation
PVC

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Length
- m
Operating temperature, range
-5 ... 60 °C
Flame retardant
C2, NF C 32-070 & EN 50265-2-1
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close