Nexans H07V-K VISIBOX 1G6 GREEN/YELLOW C100m

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-2
  • National
    NF C32-201/3

Application

Nexans H07V-K cores are principally used for panels and cabinets stranding.

Installation

Open air, or in conduits, or trunking.

Marking

  • For section between 0,75 and 4 mm² : S.Y + USE HAR N Plant
  • For section above 4 mm² : S.Y + USE HAR H07VK - N° Plant

 

Permissible current and voltage drop are given  

For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation If conditions are differents, apply correction factors from NF C 15-100 standard or other equivalent national standard.

 

Voltage drop 

Calculated with Cos ø = 0.8

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Sheath colour
Green - RAL 6024 /Yelow - RAL1012
Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Conductor shape
Circular
Insulation
PVC
Lead free
-

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
6 mm²
Conductor diameter
3.0 mm
Minimum outer diameter
4.4 mm
Maximum outer diameter
5.3 mm
Approximate weight
61 kg/km
Nominal outer diameter
6.3 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Permissible current (one phase)
41.0 A
Permissible current rating (3 conductors)
36.0 A

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Max. conductor temperature in service
70 °C
Packaging
Coil
Short-circuit max. conductor temperature
160 °C
Length
100 m
Operating temperature, range
-5 ... 60 °C
Flame retardant
C2, NF C 32-070 & EN 50265-2-1
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low
Laying operation bending radius
37.8 mm
Minimum static operating bending radius
18.9 mm

Resources

Resources

Declaration of Performance

  • Declaration of Performance n� : 1000139-FRAU
  • Certification Date : 11/17/16
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB 1722
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close