Nexans H07V-K VISIBOX 1x2.5 MEDIUM BLUE C100m
Nexans H07V-K VISIBOX 1x2.5 MEDIUM BLUE C100m
Flexible conductors, without sheath, PVC insulation. Mainly use for panels and cabinets stranding
Read more- Nexans ref. : 10185203
- Country ref. : 01272076
- EAN : 3427500016121
Description
Description
Standards
-
InternationalEN 50525-2-31; HD 21.3; IEC 60227-2
-
NationalNF C32-201/3
Application
Nexans H07V-K cores are principally used for panels and cabinets stranding.
Installation
Open air, or in conduits, or trunking.
Marking
- For section between 0,75 and 4 mm² : S.Y + USE HAR N Plant
- For section above 4 mm² : S.Y + USE HAR H07VK - N° Plant
Permissible current and voltage drop are given
For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation If conditions are differents, apply correction factors from NF C 15-100 standard or other equivalent national standard.
Voltage drop
Calculated with Cos ø = 0.8
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Sheath colour
Medium Blue - RAL 5015
Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Conductor shape
Circular
Insulation
PVC
Lead free
-
Dimensional characteristics
Dimensional characteristics
Number of cores
1
Conductor cross-section
2.5 mm²
Conductor diameter
2.0 mm
Minimum outer diameter
3.4 mm
Maximum outer diameter
4.1 mm
Approximate weight
29 kg/km
Nominal outer diameter
4.2 mm
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
450/750 V
Permissible current (one phase)
24.0 A
Permissible current rating (3 conductors)
21.0 A
Mechanical characteristics
Mechanical characteristics
Mechanical resistance to impacts
Low
Cable flexibility
Flexible
Usage characteristics
Usage characteristics
Max. conductor temperature in service
70 °C
Packaging
Coil
Short-circuit max. conductor temperature
160 °C
Length
100 m
Operating temperature, range
-5 ... 60 °C
Flame retardant
C2, NF C 32-070 & EN 50265-2-1
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low
Laying operation bending radius
25.2 mm
Minimum static operating bending radius
12.6 mm
Resources
Resources
Documentation
Certification d'homologation (pdf)
pdf — 213.3 kB
PEP ECOPASSPORT H07V K 1.5 6MM ENG
pdf — 4.3 MB
Declaration of Performance
- Declaration of Performance n� : 1000139-FRAU
- Certification Date : 11/17/16
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : NB 1722
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania