MPRXCX® FLEXISHIP® EMC
1.8/3 (3.6) kV

Products

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 10

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 13.0 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 320 kg/km
  • Permissible current rating in open air: 76 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 120

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 23.5 mm
  • Maximum outer diameter: 26.5 mm
  • Approximate weight: 1500 kg/km
  • Permissible current rating in open air: 359 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 150

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 26.0 mm
  • Maximum outer diameter: 29.0 mm
  • Approximate weight: 1860 kg/km
  • Permissible current rating in open air: 412 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 16

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 14.0 mm
  • Maximum outer diameter: 16.0 mm
  • Approximate weight: 390 kg/km
  • Permissible current rating in open air: 102 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 185

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 27.5 mm
  • Maximum outer diameter: 31.0 mm
  • Approximate weight: 2190 kg/km
  • Permissible current rating in open air: 470 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 240

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 30.5 mm
  • Maximum outer diameter: 34.0 mm
  • Approximate weight: 2730 kg/km
  • Permissible current rating in open air: 553 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 25

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 15.0 mm
  • Maximum outer diameter: 17.5 mm
  • Approximate weight: 500 kg/km
  • Permissible current rating in open air: 135 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 300

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 33.5 mm
  • Maximum outer diameter: 37.0 mm
  • Approximate weight: 3500 kg/km
  • Permissible current rating in open air: 636 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 35

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 16.5 mm
  • Maximum outer diameter: 19.0 mm
  • Approximate weight: 620 kg/km
  • Permissible current rating in open air: 166 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 50

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 20.5 mm
  • Approximate weight: 780 kg/km
  • Permissible current rating in open air: 208 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 70

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 20.0 mm
  • Maximum outer diameter: 22.5 mm
  • Approximate weight: 1020 kg/km
  • Permissible current rating in open air: 256 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 1 x 95

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 22.0 mm
  • Maximum outer diameter: 25.0 mm
  • Approximate weight: 1280 kg/km
  • Permissible current rating in open air: 310 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 10

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 22.5 mm
  • Maximum outer diameter: 25.5 mm
  • Approximate weight: 910 kg/km
  • Permissible current rating in open air: 43 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 120

Nexans ref. 25491791

  • Packaging: Cut to length (m)
  • Construction type: 3 x 120
  • With Green/Yellow core: No
  • Minimum outer diameter: 47.0 mm
  • Maximum outer diameter: 52.0 mm
  • Approximate weight: 5486 kg/km
  • Permissible current rating in open air: 237 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 150

Nexans ref. 25491792

  • Packaging: Cut to length (m)
  • Construction type: 3 x 150
  • With Green/Yellow core: No
  • Minimum outer diameter: 51.0 mm
  • Maximum outer diameter: 56.5 mm
  • Approximate weight: 6574 kg/km
  • Permissible current rating in open air: 273 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 16

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 24.5 mm
  • Maximum outer diameter: 28.0 mm
  • Approximate weight: 1160 kg/km
  • Permissible current rating in open air: 57 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 185

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 55.0 mm
  • Maximum outer diameter: 60.5 mm
  • Approximate weight: 7490 kg/km
  • Permissible current rating in open air: 264 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 240

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 61.0 mm
  • Maximum outer diameter: 67.5 mm
  • Approximate weight: 9390 kg/km
  • Permissible current rating in open air: 311 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 25

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 28.0 mm
  • Maximum outer diameter: 31.5 mm
  • Approximate weight: 1530 kg/km
  • Permissible current rating in open air: 76 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 35

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 31.0 mm
  • Maximum outer diameter: 34.5 mm
  • Approximate weight: 1960 kg/km
  • Permissible current rating in open air: 93 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 50

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 34.5 mm
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 2530 kg/km
  • Permissible current rating in open air: 117 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 70

Nexans ref. 10235365

  • Packaging: Cut to length (m)
  • Construction type: 3 x 70
  • With Green/Yellow core: No
  • Minimum outer diameter: 38.5 mm
  • Maximum outer diameter: 42.5 mm
  • Approximate weight: 3536 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 95

Nexans ref. 25491790

  • Packaging: Cut to length (m)
  • Construction type: 3 x 95
  • With Green/Yellow core: No
  • Minimum outer diameter: 44.0 mm
  • Maximum outer diameter: 48.5 mm
  • Approximate weight: 4421 kg/km
  • Permissible current rating in open air: 205 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3x120+3G25

Nexans ref. 10235486

  • Packaging: Cut to length (m)
  • Construction type: 3x120+3G25
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 47.0 mm
  • Maximum outer diameter: 52.0 mm
  • Approximate weight: 5840 kg/km
  • Permissible current rating in open air: 237 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3x150+3G25

Nexans ref. 10224347

  • Packaging: Cut to length (m)
  • Construction type: 3x150+3G25
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 51.0 mm
  • Maximum outer diameter: 56.5 mm
  • Approximate weight: 6911 kg/km
  • Permissible current rating in open air: 273 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3x50+3G10

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x50+3G10
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 34.5 mm
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 2750 kg/km
  • Permissible current rating in open air: 117 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3x70+3G16

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x70x3G16
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 38.5 mm
  • Maximum outer diameter: 42.5 mm
  • Approximate weight: 3750 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX® FLEXISHIP EMC 1.8/3kV 3x95+3G16

Nexans ref.

  • Packaging: Cut to length (m)
  • Construction type: 3x95+3G16
  • With Green/Yellow core: Yes
  • Minimum outer diameter: 44.0 mm
  • Maximum outer diameter: 48.5 mm
  • Approximate weight: 4678 kg/km
  • Permissible current rating in open air: 205 A

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

Motor supply cable for frequency converters controlled low voltage AC drives on ships, called VFD applications. MPRXCX® FLEXISHIP® EMC cables are designed with a special coverage, copper-polyester tape and braid, which provide a 100% EMC protection. Insulation with low dielectric constant is used to reduce reflected wave voltage peak magnitude. 
Symmetrical insulated ground wires, placed in corner, can reduce reflected wave and return common mode noisy currents back to the drive. Enhanced insulation is implemented for 1.8/3(3.6) kV cable to fulfil periodic peak voltage up to 3 kV due to harmonics.
These cables are used on board of ships in all locations for fixed installations.

Design

  1. Conductor
    Flexible bare copper
    Class 5
     
  2. Insulation
    XLPE (cross-linked polyethylene) 
     
  3. Optional
    Symmetrical return earth conductors
     
  4. Inner covering
    Lapped or extruded
     
  5. Screen / Armouring
    Copper / polyester tape
    Bare copper braid
     
  6. Outer sheath
    Polyolefin SHF1 (SHF2 on request)
    Colour: red
     

Marking

I NEXANS I MPRXCX FLEXISHIP EMC  1.8/3kV  "n"x"s"mm2 90°C
IEC 60092-353 IEC 60332-3-22  Cat. A ww/yy + metric marking

 

Core Identification

3 cores: black-grey-brown
Earth: green/yellow split in 3 conductors

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
IEC 60754-1
Sheath colour
Red

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
1.8 / 3 (3.6) kV

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Smoke density
IEC 61034
Standard
IEC
Operating temperature, range
-30 - 80 °C
Electro magnetic interference resistance
Yes
Gases toxicity
No

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close