MPRXCX® FLEXISHIP® 6/10 (12) kV

Products

MPRXCX®FLEXISHIP® 6/10KV 1X25

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 22.0 mm
  • Maximum outer diameter: 25.0 mm
  • Approximate weight: 840 kg/km
  • Permissible current rating in open air: 127 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X35

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 24.0 mm
  • Maximum outer diameter: 26.5 mm
  • Approximate weight: 1010 kg/km
  • Permissible current rating in open air: 157 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X50

Nexans ref. 10234990

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 25.0 mm
  • Maximum outer diameter: 28.0 mm
  • Approximate weight: 1200 kg/km
  • Permissible current rating in open air: 196 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X70

Nexans ref. 25499504

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 27.5 mm
  • Maximum outer diameter: 31.0 mm
  • Approximate weight: 1500 kg/km
  • Permissible current rating in open air: 242 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X95

Nexans ref. 25499505

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 30.0 mm
  • Maximum outer diameter: 33.5 mm
  • Approximate weight: 1790 kg/km
  • Permissible current rating in open air: 293 A

 

MPRXCX® FLEXISHIP® 6/10KV 1X120

Nexans ref. 10282650

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 32.0 mm
  • Maximum outer diameter: 35.5 mm
  • Approximate weight: 2140 kg/km
  • Permissible current rating in open air: 339 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X150

Nexans ref. 25499509

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 34.0 mm
  • Maximum outer diameter: 38.0 mm
  • Approximate weight: 2500 kg/km
  • Permissible current rating in open air: 389 A

 

MPRXCX® FLEXISHIP® 6/10KV 1X185

Nexans ref. 10223449

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Minimum outer diameter: 35.5 mm
  • Maximum outer diameter: 39.5 mm
  • Approximate weight: 2850 kg/km
  • Permissible current rating in open air: 444 A

 

MPRXCX®FLEXISHIP® 6/10KV 1X240

Nexans ref. 10233672

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Minimum outer diameter: 39.0 mm
  • Maximum outer diameter: 43.0 mm
  • Approximate weight: 3500 kg/km
  • Permissible current rating in open air: 522 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X25

Nexans ref. 25499498

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 44.0 mm
  • Maximum outer diameter: 49.0 mm
  • Approximate weight: 3140 kg/km
  • Permissible current rating in open air: 89 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X35

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 47.0 mm
  • Maximum outer diameter: 52.0 mm
  • Approximate weight: 3730 kg/km
  • Permissible current rating in open air: 110 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X50

Nexans ref. 25499500

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 50.5 mm
  • Maximum outer diameter: 55.5 mm
  • Approximate weight: 4470 kg/km
  • Permissible current rating in open air: 137 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X70

Nexans ref. 25499513

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 55.5 mm
  • Maximum outer diameter: 61.0 mm
  • Approximate weight: 5500 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X95

Nexans ref. 25499512

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 60.0 mm
  • Maximum outer diameter: 66.0 mm
  • Approximate weight: 6580 kg/km
  • Permissible current rating in open air: 205 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X120

Nexans ref. 10201144

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 64.0 mm
  • Maximum outer diameter: 70.0 mm
  • Approximate weight: 7760 kg/km
  • Permissible current rating in open air: 237 A

 

MPRXCX® FLEXISHIP® 6/10KV 3X150

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 68.0 mm
  • Maximum outer diameter: 74.5 mm
  • Approximate weight: 9040 kg/km
  • Permissible current rating in open air: 272 A

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-354; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

MPRXCX® FLEXISHIP®   6/10 kV armoured power cables are used for critical medium voltage systems where enhanced mechanical protection and electrical screening (EMC) is required. These products are recommended for installations and connections in environments where an optimal bending radius is required. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
MPRXCX® FLEXISHIP® 6/10 kV cables are compatible with Nexans`medium voltage accessories to connect generators, switchgears and transformers.

Design

  1. Conductor
    Flexible bare copper
    Class 5 
     
  2. Extruded semi-conducting layer 
     
  3. Insulation
    XLPE (cross-linked polyethylene) 
     
  4. Screen
    Extruded semi-conducting layer
    Concentric layer of copper wires
     
  5. Inner covering
    Halogen-free polyolefin
     
  6. Armouring
    Bare copper braid
     
  7. Outer sheath:
    Polyolefin SHF1 (SHF2 on request)
    Colour: red
     

 

 

Marking

I NEXANS I MPRXCX FLEXISHIP "n" x "s" mm2 6/10 kV  90° C IEC 60092-354
IEC 60332-3-22  "ww/yy" + metric marking

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
IEC 60754-1
Sheath colour
Red

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
6 / 10 (12) kV

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3-22
Smoke density
IEC 61034
Gases toxicity
No
Operating temperature, range
-30 - 80 °C
Electro magnetic interference resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close