H07VU 1x2,5 RED C5m

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-1
  • National
    NF C 32-201/3

Application

H07V-U conductors are used for fixed protected installations : i.e. ligths or control gear (from offices, domestic or commercial buildings ...) with voltage ≤ 1000V AC or ≤ 750 V DC . ...

 

Installation

Open air, in conduit, in cable trunking, in cable ducting. Thanks to the sliding properties of insulation, H07V-U is made to facilitate processing while pulling in.

 

Design

  1. Conductor
    Bare copper class 1
  2. Insulation
    PVC
    Différent colors.

 

Marking

S.Y + USE <har> <har>H07V-U factory number

 

 

Voltage drop

Calculated with Cos phi = 0,8

 

 

 

Permissible current and voltage drop are given  

For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation
If conditions are different, apply correction factors from NF C 15-100 standard or other equivalent national standard.

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Solid class 1
Conductor material
Bare copper
Insulation
PVC
Lead free
Yes
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Approximate weight
- kg/km
Conductor cross-section
2.5 mm²
Maximum outer diameter
- mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450 / 750 V
Permissible current (one phase)
- A
Permissible current rating (3 conductors)
- A
Voltage drop, 3 conductors
- V/A.km
Voltage drop, single phase
- V/A.km

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low

Usage characteristics

Usage characteristics

Flame retardant
-
Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Operating temperature, range
-5 - 60 °C
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low
Laying operation bending radius
- mm
Length
5 m
Minimum static operating bending radius
- mm
Packaging
Coil

Resources

Resources

Documentation

Licence H07V-U pdf — 66.3 kB

Declaration of Performance

  • Declaration of Performance n� : 1000230-FRLV
  • Certification Date : 10/11/17
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : 1812
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close