LANmark-OF Aggregation Assembly MTP/F-4XDLC 8XOM4 1m fan-out A xm Aqua

Description

Description

Standards

  • International
    ISO/IEC 11801:2002/Amd 1:2008/Cor 1:2008

Construction

A round cable with a diameter of 3,65 mm is terminated on one side with a female MTP*-connector. The other side is terminated as a fan-out with uniboot duplex LC connectors. The round fan-out legs contain 2 fibres.  The lengths between the fan-out point and each uniboot connector is equal and typically 1m (fan out A) or 2m (fan out C). The length between the MTP-connector and the fan-out point is variable and can be increased in steps of 1 m.

The cable features a small bend radius of 40mm and has bend insensitive fibres inside.

The cable is flame non propagation (IEC 60332-1) and fire non propagation (IEC 60332-3).

 

Application

The assembly allows to aggregate 4X 10G channels from the front of a patch panel into 1x 40G port on a switch.

The female MTP-connector fits with the male MTP connector inside the 40G QSFP+ port of the switch.

 

Performance

The MTP connector has a low loss performance. Typical value for the insertion loss for the low loss MTP-MTP connection is 0.125 dB. The limit value is 0.3 dB measured according to standard IEC 61300-3-45.

 

Consistent quality

In order to produce high quality, reliable pre-terminated multi-fibre cables, there are a number of physical characteristics that must be addressed. Therefore, all LANmark-OF Pre-Terms are fully terminated and tested in a quality assured factory environment.   They are delivered with these test results.

* MTP is a trade name of US Conec

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Fiber optic type
-

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
3.65 mm

Mechanical characteristics

Mechanical characteristics

Crush resistance (IEC 60794-1-E3)
50 N/cm
Mechanical resistance to impacts
10 impacts of 1 N.m

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3
Flame retardant
IEC 60332-1
Minimum static operating bending radius
40 mm
Operating temperature, range
0 - 60 °C
Storage temperature, range
-20 - 60 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close