LANmark-OF modular Zone distribution box empty

Description

Description

Standards

  • International
    ISO/IEC 11801

Application

  • Designed for the installation of zone wiring, fibre to the office and to the desk

 

Compatibility

Suitable for tight buffer cable (direct termination) or loose tube using splice tray

Compatible with all LANmark-OF accessories

Installation

The OF zone distribution box is easy to install in the ceiling, false floor or on the wall with four fixation points in the bottom plate.

To enter the cable there is a pre-perforated hole for a cable gland PG 16 foreseen, at the backside.

There is a fixation point for the Nexans splice tray.

Printed numbering system on the cover

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Connector type
LC
Colour
White RAL 9002

Dimensional characteristics

Dimensional characteristics

Number of connectors
24
Depth
200 mm
Height
40 mm
Width
230 mm

Usage characteristics

Usage characteristics

Field of application
Indoor
Packaging
Box

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close