LANmark-OF ENSPACE UHD Patch Panel 1U 12x Modules Black

Description

Description

Standards

  • International
    ISO/IEC 11801

For the Ultra High Density areas like patching zones Nexans has developed ENSPACE UHD panels.  The panels support 144 LC connections or 72 MTP ports per ‘U’ without compromising operational efficiency.  The panels feature three individual sliding trays per ‘U’. Each individual tray can be pulled forward to allow fingertip access to the patch cords and ease day to day operations. An innovative rear tray facilitates the installation of the Pre-Terms with the UHD panels. The panels are available in 1U, 2U and 4U. 

 

The ENSPACE HD panels can be installed in server racks or less dense patching zones. They feature a High Density of 96 LC or 48 MTP ports within 1 rack unit.  The fixed trays are staggered and allow easy access to the patch cords. 1U and 2U panels are available.

 

For all panels ports can be added as and when needed without interrupting already installed connections.  The ENSPACE modules and Pre-Terms can be installed from the rear. Moves, adds and changes for every project can be accommodate without impact on the operation of a data centre.

 

A labeling front sits in front of the modules. It can rotate almost 180° even when ENSPACE patch panels are installed underneath. This facilitates port identification when the panel is mounted at the top of the rack.

Characteristics

Characteristics

Dimensional characteristics

Dimensional characteristics

Approximate net weight
5.1 kg
Depth
526 mm
Height
44 mm
Heightunit
1 U
Width
19 inches

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close