FLAMEX® WIRE TRAIN BUS (WTB) 120 Ω

Products

MULTIFUNCTION VEHICLE BUS (MVB) 120 Ω

Nexans ref. 45983010

  • Pakowanie: Cut to length (m)
  • Rodzaj konstrukcji: 2 x AWG 20/19
  • Kolor powłoki: Czarny
  • Średnica zewnętrzna nominalna (mm): 7,9 mm
  • Przybliżona waga (kg/km): 83 kg/km
  • Minimalna temperatura pracy: -40 °C

 

2PF578

Nexans ref. 2PF578

  • Pakowanie: Cut to length (m)
  • Rodzaj konstrukcji: 2 x 0.75²
  • Kolor powłoki: Czarny
  • Średnica zewnętrzna nominalna (mm): 8,2 mm
  • Przybliżona waga (kg/km): 87 kg/km
  • Minimalna temperatura pracy: -40 °C

 

MULTIFUNCTION VEHICLE BUS (MVB) 120 Ω 2x0,75²

Nexans ref. 2PK595

  • Pakowanie: Cut to length (m)
  • Rodzaj konstrukcji: 2 x 0.75²
  • Kolor powłoki: Turkusowy
  • Średnica zewnętrzna nominalna (mm): 8,5 mm
  • Przybliżona waga (kg/km): 92 kg/km
  • Minimalna temperatura pracy: -25 °C

 

Description

Description

Standards

  • International
    EN 45545-2 (HL3)

 

Nexans develops halogen-free communication cables for higher transmission performances to address emerging applications.

FLAMEX® communication cables are conform to EN 45545-2, easy to pool, quick to connect and compatible with standard connectors, and designed to improve the protection against electrical disturbances, electromagnetic noises. Nexans experience in the design of shielding technology enables us to propose all constructions with high EMC protection. All these features make FLAMEX® cables the best candidate for new built and retrofit works.

 

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Typ kabla
WTB
Identyfikacja żył
Black, White
Bezhalogenowy
EN 50267-2-1 & EN 60684-2

Parametry fizyczne

Parametry fizyczne

Zmniejszający palność
EN 45545-2 (HL3)
Toksyczność gazów
EN 45545-2 (HL3)
Gęstość dymu
EN 45545-2 (HL3)
Odporność na zakłócenia elektromagnetyczne
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close