Osłona połączeniowa DCS M 2/3 FiberArt
Osłona połączeniowa DCS M 2/3 FiberArt
The DCS M Splice case product range is designed for enclosing buried, underground, and overhead cable splices.
Read moreDescription
Description
Standards
-
InternationalNexans specification
Watertight dome closure for Optical Fibre
- Fully mechanical watertight system,
- 4 StandardCable port, each for up to 12 cables
- Butt Mid-Span Cable port
- Up to 288 (DCST2) or 576 (DCST3) H/S Splices,
- Up to 48 (DCS2) or 96 (DCS3) Single-Circuit trays.
Application
Cabling configuration :
-
Standard,
-
Butt Mid-span.
(All available for aerial, buried, duct, or wall mounted applications).
Fiber management :
FiberArt modules integrate 12 splice trays for up to 6 HS splices each, allowing single fibre management.
All configurations are modular and allow easy upgrades.
Grounding :
-
Standard grounding assures electrical continuity between all cable ports (an external grounding plug is also available).
Cable anchoring :
-
3 points cable clamps for extremely high cable retention, or simplified 1 point anchoring systems are available.
The main functions are :
-
to protect splices and bare fibers from the environment and unwanted handlers,
-
to efficiently and easily store, manage and identify FO splices and fibers.
Conception
Sealing system :
-
Fully mechanical sealing system for reduced installation and re-entry time.
The dome, sealed with a gasket, can be easily installed and removed without special tools or torque control.
-
Cable sealing devices based on a mechanical compression system : this allows to re-use all components for future upgrades or re-access to the closure.
(No tape, glue, heat-shrink tubes, or cable jacket preparation is needed).
Product usage
Sealing system
- Fully mechanical sealing system for reduced installation and re-entry time.
The dome, sealed with a gasket, can be easily installed and removed without special tools or torque control. - Cable sealing devices based on a mechanical compression system:
this allows to re-use all components for future upgrades or re-access to the closure.
(No tape, glue, heat- shrink tubes, or cable jacket preparation is needed).
Cable clamping
3 points cable clamps for extremely high cable retention, or simplified 1 point clampingsystems are available.
Fibre management
FiberArt modules integrate 12 splice trays for up to 6 HS splices each, allowing single fibre management.
All configurations are modular and allows easy upgrades.
Grounding
Standard grounding assures electrical continuity between all cable ports (an external grounding plug is also available)
Cabling configuration
- Standard
- Butt Mid-span
(All available for aerial, buried, duct, or wall mounted applications)
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania