Mechanical closure / WTC2
Mechanical closure / WTC2
- 6 cable ports
- Re-enterable, fully mechanical watertight system
- IP68 and pressurizable
- Capacity: 6 splice trays or 2 FiberArt modules
- Multi-cable sealing system (up to 12 cables per port)
- Standard or Butt Mid-span configurations
Description
Description
Standards
-
InternationalNexans specification
The LINX WTC Splice case product range is designed for enclosing buried, underground, and overhead cable splices.
Main functions
- To protect splices and bare fibers from the environment and unwanted handlers
- to efficiently and easily store, manage and identify FO splices and fibers.
Product usage
Sealing system
- Fully mechanical sealing system for reduced installation and re-entry time.
- The top shell, sealed with a gasket, can be easily installed and removed without special tools or torque control.
- Cable sealing devices based on a mechanical compression system: this allows to re-use all
components for future upgrades or re-access to the closure. (No tape, glue, heat-shrink tubes, or cable jacket preparation is needed).
The mechanical sealing system perfectly fits Cables blowing technology.
Grounding
Standard grounding assures electrical continuity between all cable ports (individual cable grounding is also available).
Cable clamping
3 points cable clamps for extremely high cable retention, or simplified 1 point clamping systems are available.
Fibre management
Several fibre management configurations are available for loose tube, tight buffer or ribbon cable:
- Standard splice trays
- FiberArt
Cabling configuration
- Standard
- Butt Mid-Span
Characteristics
Diagram
Versions
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania