Single skin cabinets
Single skin cabinets
- Aluminium or steel painted design
- A lot of colors available
- Option with anti-sticking bumps
- Capacities from 23 to 2x28U
PME SP Aluminium Cabinet 19'' 22U 1350x750x350
Nexans ref.
- Pakowanie: Box (Unit)
- Materiał: Aluminium
- Wysokość (mm): 1350 mm
- Szerokość (mm): 750 mm
PME SP Aluminium Cabinet 19'' 2x28U 1600x1500x350
Nexans ref. 10238393
- Pakowanie: Box (Unit)
- Materiał: Aluminium
- Wysokość (mm): 1600 mm
- Szerokość (mm): 1500 mm
PME SP Steel Cabinet 19'' 22U 1350x750x350
Nexans ref. 10238415
- Pakowanie: Box (Unit)
- Materiał: Stal
- Wysokość (mm): 1350 mm
- Szerokość (mm): 750 mm
PME SP Steel Cabinet 19'' 2x28U 1600x1500x350
Nexans ref. 10238414
- Pakowanie: Box (Unit)
- Materiał: Stal
- Wysokość (mm): 1600 mm
- Szerokość (mm): 1500 mm
Description
Description
Standards
-
InternationalIEC 61753-1
Outdoor single skin metallic cabinets are a well-adapted solution for cross-connect cabinet. They are optimized for street use for configurations point to point or PON with integration of splitters.
Compared to other outdoor cabinets solutions, outdoor single skin metallic cabinets are the best alternative between price and customization. Design is adapted to as well in 1 door than in 2 doors configurations (without central pillar) so with full access. These cabinets are available in steel or aluminium painted for high resistance to corrosion and reduction of weight.
Outdoor single skin metallic cabinets are equipped with 1 or 2 racks with format 19'' compatible with all types of optical modules (swiveling type), with a area behind the modules for clamping, fan-out of cables and management of fiber and with a coiling area for patchcords overlength management .
Depending on the need, the range is available in various heights up to 1600mm (with plinth of 200mm included), a standard depth of 350 mm and a width of 750mm (1 door) or 1500mm (2 doors). Specific sizes are available on demand.
Main characteristics
- Material : steel (Aluzinc) or aluminium* painted
- Color : Standard light grey RAL 7035, option with full choice of paint with anti-graffiti effect
- Protection : IP55/IK10, with operating temperature from -40 to +65°C (category A)
- Door(s) : 120° opening, handle with locking system 3 points and lock (triangle 8mm)
- Fixing : On concrete slab with screws (not provided) or by using fixing frame
* Option with anti-sticking bumps available with aluminium.
These cabinets comply with current regulations and are EC certified.
Cabling
Fiber optic cables entry is performed by the plinth. Cables clamping and fanout is also made in lower part on each cabinet. Management of tubes or cables to modules is made on the bottom plate of the rack behind the modules.
Fixing
Cabinet is fixed on concrete slab with screws (not provided) or with fixing frame.
Single skin cabinet single door standard composition
- A plinth height 200mm
- A removable roof from inside to access to lifting eyes
- A 19'' rack on the right position
- A coiling area for patchcords overlength management on left position
- A fixing plate for clamping or fanout systems
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided)
- A hatch to access into the plinth
- A door with automatic holding system (right 120° opening)
- Openable side panels from inside
- A 3 points locking system with lock triangle 8mm
- A fixing kit for optical modules (50 cage nuts with screws and washers)
This composition can be modified depending of the expected configuration.
Single skin cabinet double doors standard composition
- A plinth height 200mm
- A removable roof from inside to access to lifting eyes
- 2 19'' racks on right and left positions
- A coiling area for patchcords overlength management in the middle
- A fixing plate for clamping or fanout systems for each rack
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided) for each rack
- A hatch to access into the plinth for each rack
- 2 doors with automatic holding system (right 120° opening)
- Openable side panels from inside
- A 3 points locking system with lock triangle 8mm
- A fixing kit for optical modules (50 cage nuts with screws and washers)
This composition can be modified depending of the expected configuration.
Single skin cabinet double doors
Accessory: Fixing frame
Nexans references
- 10238417 for cabinet base 750x350
- 10235652 for cabinet base 1500x350
- 10236502 for cabinet base 810x410
- 10238221 for cabinet base 1560x410
- 10234981 for cabinet base 1960x710
Fixing frame to be sealed into concrete slab to fix a metal cabinet (4 points)
Fixing frame to be sealed into concrete slab to fix a metal cabinet (6 points)
Option: Anti-graffiti paint
Anti-graffiti paint means paint with some resistance to solvents to help cleaning of graffiti.
Cleaning process
Cleaning must be done as quick as possible because if impregnation of graffiti is too long, it should be not completely removed. Chosen cleaning agent must be tested on a small surface preferably not visible. Cleaning must be made with soft cloth in a short time and surface must be finally rinse with water.
Cleaning agents**
Recommanded by manufacturer : P SCRIBEX 500 (Henkel), ARCANE US 226 (Arcaneige2:Gj2ndustries), SOCOSTRIP T4210P (Socomore), other usable commercial products : 90 ° alcohol, white spirit, acetone.
** It is essential to read the precautions for use of agents before use.
Option - Anti-sticking bumps
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Packaging : Unit on palet
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania