Double skin passive cabinets
Double skin passive cabinets
- Modular design
- Easy customizable solution
- Future proof (extension, active conf, ...)
- Capacities from 23 to 5x28U
Double skin Cabinet 19'' 23U 1350x810x410
Nexans ref. 10236501
- Pakowanie: Box (Unit)
- Wysokość (mm): 1350 mm
- Szerokość (mm): 810 mm
- Głębokość: 410 mm
Double skin Cabinet 19'' 2x28U 1580x1560x410
Nexans ref. 10238222
- Pakowanie: Box (Unit)
- Wysokość (mm): 1580 mm
- Szerokość (mm): 1560 mm
- Głębokość: 410 mm
Double skin Cabinet 19'' 5x28U 1600x1960x710
Nexans ref. 10234980
- Pakowanie: Box (Unit)
- Wysokość (mm): 1600 mm
- Szerokość (mm): 1960 mm
- Głębokość: 710 mm
Description
Description
Standards
-
InternationalIEC 61753-1
Outdoor double skin metallic cabinets are a modular solution for cross-connect cabinet. They are optimized for street use for passive FTTH configurations point to point or PON with integration of splitters or active configurations like FTTC.
Compared to other outdoor cabinets solutions, outdoor double skin metallic cabinets are the best choice for customization and modularity. All the parts of the cabinet are removable to ease installation, for maintenance or future extension. Design is adapted to all configurations passive or active. These cabinets are built with aluminium profiles and elements to create a double skin or double wall structure. This structure allows a natural air circulation inside walls which promotes cooling of the cabinet and the absorption of solar radiation.
Outdoor double skin metallic passive cabinets are equipped with 1 to 5 racks with format 19'' compatible with all types of optical modules (swiveling type), with a area behind the modules for clamping, fan-out of cables and management of fiber and with a coiling area for patchcords overlength management .
Depending on the need, the range is available in various heights up to 1600mm (with plinth of 200mm included), a standard depth of 410 mm and a width of 810mm (1 door) or 1560mm (2 doors). Specific sizes are available on demand.
Main characteristics
- Material : Aluminium profiles and elements, accessories (screws, nuts, hinges, …) in stainless steel
- Color : Standard light frey RAL 7035, option with full choice of paint with anti-graffiti effect
- Protection : IP55/IK10, with operating temperature from -40 to +65°C (category A)
- Door(s) : 120° opening, handle with locking system 3 points and lock (triangle 8mm)
- Fixing : On concrete slab with screws (not provided) or by using fixing frame
Cabling
Fiber optic cables entry is performed by the plinth. Cables clamping and fanout is also made in lower part on each cabinet. Management of tubes or cables to modules is made on the bottom plate of the rack behind the modules.
Double skin cabinet single door Standard composition
- A plinth height 200mm
- A removable roof from outside with lifting eyes
- A 19'' rack on the right position
- A coiling area for patchcords overlength management on left position
- A fixing plate for clamping or fanout systems
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided)
- A hatch to access into the plinth
- A door with automatic holding system (right 120° opening)
- Openable side panels from inside
- A 3 points locking system with lock triangle 8mm
- A fixing kit for optical modules (50 cage nuts with screws and washers)
This composition can be modified depending of the expected configuration.
Double skin cabinet double doors Standard composition
- A plinth height 200mm
- A removable roof from outside with lifting eyes
- 2 19'' racks on right and left positions
- A coiling area for patchcords overlength management in the middle
- A fixing plate for clamping or fanout systems for each rack
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided) for each rack
- A hatch to access into the plinth for each rack
- 2 doors with automatic holding system (right 120° opening)
- Openable side panels from inside
- A 3 points locking system with lock triangle 8mm
- A fixing kit for optical modules (50 cage nuts with screws and washers)
This composition can be modified depending of the expected configuration.
A double face deeper version of this cabinet is also available with addition of 3 19'' racks with communication with front part and accessible by 2 rear doors.
Double skin cabinet double doors - Front view
Double skin cabinet double doors - Rear view
Accessory: Fixing frame
Nexans references
- 10238417 for cabinet base 750x350
- 10235652 for cabinet base 1500x350
- 10236502 for cabinet base 810x410
- 10238221 for cabinet base 1560x410
- 10234981 for cabinet base 1960x710
Fixing frame to be sealed into concrete slab to fix a metal cabinet (6 points)
Fixing frame to be sealed into concrete slab to fix a metal cabinet (4 points)
Option: Anti-graffiti paint
Anti-graffiti paint means paint with some resistance to solvents to help cleaning of graffiti.
Cleaning process
Cleaning must be done as quick as possible because if impregnation of graffiti is too long, it should be not completely removed. Chosen cleaning agent must be tested on a small surface preferably not visible. Cleaning must be made with soft cloth in a short time and surface must be finally rinse with water.
Cleaning agents**
Recommanded by manufacturer : P SCRIBEX 500 (Henkel), ARCANE US 226 (Arcaneige2:Gj2ndustries), SOCOSTRIP T4210P (Socomore), other usable commercial products : 90 ° alcohol, white spirit, acetone.
** It is essential to read the precautions for use of agents before use.
Option: Cabinet extensions
Double skin outdoor cabinets are future-proof solution because it is possible to extend easily a cabinet in 3 manners:
- Extension from side (no change on height and depth of cabinet)
- Extension from top (no change on base of cabinet)
- Extension with new housing (everything is possible)
Example of extension on the side
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Packaging : Unit on palet
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania