Storage / MOS36

Products

Description

Description

Standards

  • International
    Nexans specification

Application

The coiling optical module (MOS) completes the structuring of the distribution frame, consisting of coiling management by group of optical cords which correspond to a subscriber, a group of subscribers or to operators in the ase of shared networks. This module is designed for standard indoor or outdoor frames as well as for OEM applications

.

Description

The coiling module is a basic chassis composed of a swivelling tray. It is used to handle excess lengths of optical cords between the splicing level and the patching level, as well as for cross-connection or inter-connection.

This module is provided with accessories in order to guarantee conformity with the radii of curvature.

This module is composed of :

  • A fixed chassis attached to the rack (ETSI/19"),
  • A mobile tray swivelling to right or left with a coiling area for 12 patchcords,
  • An articulated tray integrated in the mobile tray with a coiling capacity of 24 patchcords (12 per side),
  • A frontal protection arrangement for the cords,
  • A cover,
  • Connectors maintaining devices for patchcords in standby.

Each coiling level can receive 12 cords maximun, according to the length to be handled, for a max capacity of 36 for the whole module.

The shelf is of the swivelling type in order to optimize accessibility, while also reducing the movement of cords when opening the shelf, thus guaranteeing a minimum transient loss effect.

The module is compatible with the various formats available on the market: ETSI, 19", MECA 80.

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Kolor
RAL 9002
Materiał
Steel painted

Rozmiar, wielkość

Rozmiar, wielkość

Jednostka wysokości
1 U
Wysokość (mm)
50 mm
Głębokość
200 mm
Przybliżona waga netto (kg)
1,5 kg

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close