Splicing Splitting Patching / General MEC
Splicing Splitting Patching / General MEC
MEC: 19”-ETSI modules for splitters
- FTTH – PON Architecture
- Module integrated in frames or cabinet
- 19’’ or ETSI standards
- Swiveling and full access to the back
- Pre-fitted with splitters ready to splice
- 32, 96 or 128 SC/APC adapters depending on module height
MEC128 Left axis 4x1:32 splitters SC/APC
Nexans ref.
- Pakowanie: Bag (Day)
- Kolor: RAL 7035
- Wysokość (mm): 125 mm
- Jednostka wysokości: 3 U
- Liczba złączy: 128
MEC128 Right axis 4x1:32 splitters SC/APC
Nexans ref.
- Pakowanie: Bag (Day)
- Kolor: RAL 7035
- Wysokość (mm): 125 mm
- Jednostka wysokości: 3 U
- Liczba złączy: 128
MEC32 Left axis 1x1:32 splitter SC/APC
Nexans ref.
- Pakowanie: Bag (Day)
- Kolor: RAL 9002
- Wysokość (mm): 50 mm
- Jednostka wysokości: 1 U
- Liczba złączy: 32
MEC32 Right axis 1x1:32 splitter SC/APC
Nexans ref.
- Pakowanie: Bag (Day)
- Kolor: RAL 9002
- Wysokość (mm): 50 mm
- Jednostka wysokości: 1 U
- Liczba złączy: 32
MEC96 Left axis 1x1:64+1x1:32 splitters SC/APC
Nexans ref.
- Pakowanie: Bag (Day)
- Kolor: RAL 9002
- Wysokość (mm): 100 mm
- Jednostka wysokości: 2 U
- Liczba złączy: 96
Description
Description
Standards
-
InternationalNexans specification
Application
The MEC modules combine splicing, splitting and patching functions connecting up to 128 fibres depending on the module height.
The proximity of the three functions allows to reduce the length of fibres.
They are designed for 19’’ and ETSI optical frames and cabinets.
The MEC is the interface between the fibres coming from the network connected to the trunks of the splitters and those dedicated to the customers.
These modules are well-suited for all ranges of FTTx networks with PON architecture.
Details
The MEC modules include a space reserved for the splitters as well as a space for splicing of the incoming fibres when needed.
Splicing is performed in a splicing tray.
A front panel ensures the patching function with a capacity of 32SC, 96SC or 128SC depending on the height of the modules allowing any type of splitters configurations.
The module is composed of the following subparts:
- Fixed chassis attached to the rack (19’’ or ETSI)
- Swivelling chassis (left or right axis versions available) including a front patch panel and a pivoting support for the splice trays
- Front output jumper management system
The module is compatible with all types of frames (19’’ or ETSI standards) with a minimum depth 300mm.
The accessories fitted with the module guarantee the conformity with the bending radius of the fibre (G652). It is prepared in order to minimise the installation time on sites where it is deployed.
The management of input fibers is done at the rear of the module whilst the management of the output jumpers is made at the front and on the rotation axis side (lateral spool).
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania