Splicing Patching / COSH48

Products

Description

Description

Standards

  • International
    Nexans specification

Application

The COSH 48 modules allows to connect up to 48 fibres. On the terminal part of the FTTH network, the COSH 48 modules receive the fibres located downstream the mutualisation point.

 

Details

The COSH 48 2U module includes a space reserved for splicing of the incoming fibres. Splicing is performed in splicing trays. A front panel ensures the patching function with a capacity of 48 adaptors. The module is compatible with all types of frames (19’’ or ETSI standards) with a minimum depth 300mm. It is available both in elementary and subrack versions.

The accessories fitted with the module guarantee the conformity with the bending radius of the fibre (G652). It is prepared in order to minimise the installation time on sites where it is deployed.

The module is composed of the following subparts:

  • Fixed chassis or envelope attached to the rack (19’’ or ETSI),
  • Swivelling chassis (left or right axis versions available) including a front patch panel with alphanumerical identifier for the adaptors,
  • Pivoting support for the splice trays,
  • Front output jumper management system and device for lateral management of optical jumper harnesses.

The management of cables or protection tubes is done at the rear of the module whilst the management of the jumpers is performed at the front and on the rotation axis side.

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Wielkość szafki
19"/ETSI
Kolor
RAL 9002
Materiał
Steel painted

Rozmiar, wielkość

Rozmiar, wielkość

Wysokość (mm)
100 mm
Jednostka wysokości
2 U
Głębokość
185 mm
Cable Diameter
8,5 mm
Liczba złączy
48
Numer połączenia
48

Parametry fizyczne

Parametry fizyczne

Temperatura pracy, zakres
-25 - 70 °C
Minimalny statyczny promień zgięcia podczas pracy
30 mm
Pakowanie
Box

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close