Splicing Patching / COSH144
Splicing Patching / COSH144
COSH module with combined splicing-patching function
- Swiveling module with 19" and ETSI compatibility
- Full access to the back of the frame
- Combined functions splicing and patching
- Up to 144 connection points
- Availability in different heights
Description
Description
Standards
-
InternationalNexans specification
Application
The COSH144 19’’ module with combined splicing and patching functions is used to connect up to 144 fibres.
On the terminal part of the FTTH network, the COSH 144 modules receive the fibres located downstream the mutualisation point.
Description
The module includes a space reserved for splicing of the incoming fibres. Splicing is performed in splicing trays. A front panel ensures the patching function with a capacity of 144 SC or LC using simple or dual adaptors depending on the height of the module. The module is compatible with all types of frames (19’’ or ETSI standards) with a minimum depth 300mm. The accessories fitted with the module guarantee the conformity with the bending radius of the fibre. It is prepared in order to minimise the installation time on sites where it is deployed.
The module is composed of the following subparts:
- Fixed chassis attached to the rack (19’’ or ETSI),
- Swivelling chassis (left or right axis versions available) including a front patch panel with alphanumerical identification for the adaptors,
- Pivoting support for the splice trays,
- Front output jumper management system,
- Device for lateral management of optical jumper harnesses.
The management of cables or protection tubes is done at the rear of the module whilst the management of the jumpers is made at the front and on the rotation axis side.
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania