Cabinet 45U with full door, 19'' rack to right, top entry & locking with key
Cabinet 45U with full door, 19'' rack to right, top entry & locking with key
OpteaStar 2+ 900x300 cabinet with heigth 2200 capacity 45U with full door, 19'' rack located on the right, cables entry by the roof and locking system with key (ref 333)
Read more- Nexans ref. : 10268080
Description
Description
Standards
-
InternationalNexans specification
OpteaStar 2+ cabinets can be located on different interconnection nodes on fiber optic network (WAN, SAN, LAN or FTTx) for configurations point to point or PON with integration of splitters in Central Office or POP (Point Of Presence), or even for riser mutualization at the basement of a building with a large number of subscribers.
To answer to this plurality of solutions, its design is based on an optimized modularity allowing high density connectivity for all types of cabling :
- Inter-frame patching
- Interconnection
- Cross-connection
OpteaStar 2+ cabinets are compatible with all types of 19’’optical modules (except subrack). Depending on the need, the range is available in various heights up to 2200mm, a standard depth of 300 mm and a width of 600, 900 or optimized to 800mm.
This OpteaStar 2+ version also facilitates the assembly of several cabinets (side by side or back to back) for big sites and allows an openrack use. This is very easy to disassemble the cabinet, a delivery in kit is possible on demand in case of difficult access (staircase).
Composition
Single OpteaStar 2+ cabinets consist in a mechano-screwed structure composed with :
- 2 up and down welded frames size 900x300
- 4 profiles for corners
- A roof with brushes and full baseplate interchangeable
- A fixing plate for clamping or fanout systems
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided)
- A coiling area for patchcords overlengths with drums
- 2 removable side panels
- A rear panel
- 2 asymmetrical doors
- 4 adjustable feet
- A grounding point
- A wall fixing kit
This composition will be adapted depending on the configuration.
Cabling
Fiber optic cables entry is performed by the plinth or by the roof. Cables clamping and fanout is also made in lower or upper part on each cabinet.
Fixing
Cabinet can be fixed to the wall, the floor, back to back or side by side.
Cable management behind the modules
W coiling principle
Only one length of patchcord for all configurations of patching.
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Packaging : 2 cabinets per pallet 800x1200
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania