PMI/PRI PE Cabinets
PMI/PRI PE Cabinets
Indoor Polyester cabinets base 750x300 or 750x420 height 500 to 1500 with 1 door
Read more
Description
Description
Standards
-
InternationalNexans specification
Composition
- Without plinth
- A 19'' or ETSI rack on the right position
- A coiling area for patchcords overlength management on left position
- 1 or 2 fixing plates for clamping or fanout systems
- A bottom plate allowing management of tubes and cables behind the optical modules with rings (provided)
- A door (right 110° opening)
- A 3 points locking system with lock triangle 8mm
- 1 or 2 fixing kits for optical modules (50 cage nuts with screws and washers)
Cabling
Fiber optic cables entry is performed by the roof or the bottom (wall mounting). Cables clamping and fanout is also made in upper or lower part on each cabinet. Management of tubes or cables to modules is made on the bottom plate of the rack behind the modules.
Fixing
Cabinet is fixed on wall with or without ground support with fixing kits (provided).
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Kolor
RAL 7035
Materiał
Poliester wzmacniany włóknami szklanymi
Wielkość szafki
19"
Rozmiar, wielkość
Rozmiar, wielkość
Wysokość (mm)
1500 mm
Szerokość (mm)
750 mm
Głębokość
420 mm
Parametry mechaniczne
Parametry mechaniczne
IK Rating
8
Parametry fizyczne
Parametry fizyczne
Pakowanie
Pallet
Watertightness
IP 40
Temperatura pracy, zakres
-25 - 70 °C
Minimalny statyczny promień zgięcia podczas pracy
30 mm
Locking system
Triangle
Odporność na promieniowanie UV
Yes
Odporność chemiczna
Good
Dziedzina zastosowań
Indoor
Resources
Resources
Documentation
Instruction manual PMI 1500 FR-GB
pdf — 3.1 MB
Patching Drawing PMI 1500 FR-GB
pdf — 539.4 kB
Instruction manual PMI 500 FR-GB
pdf — 2.2 MB
Selling & delivery Information
Packaging : unit in a box/pallet
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania