Wall-Mounted 19'' cabinets
Wall-Mounted 19'' cabinets
Wall-mounted modular cabinets with 19'' rack with removable side panels or with double-section (double opening), a sober and robust design and cables entries from the bottom or roof with brush and fixing plate for clamping or fanout systems.
Read moreW-M 19'' cabinet COF19 6U
Nexans ref. 10261227
- Pakowanie: Box (Unit)
- Wysokość (mm): 337 mm
- Głębokość: 400 mm
W-M 19'' cabinet COF19 10U
Nexans ref. 10261228
- Pakowanie: Box (Unit)
- Wysokość (mm): 515 mm
- Głębokość: 400 mm
W-M 19'' cabinet COF19 12U
Nexans ref. 10261229
- Pakowanie: Box (Unit)
- Wysokość (mm): 604 mm
- Głębokość: 400 mm
W-M 19'' cabinet COF19 15U
Nexans ref. 10261230
- Pakowanie: Box (Unit)
- Wysokość (mm): 737 mm
- Głębokość: 400 mm
W-M 19'' cabinet COF19 18U
Nexans ref. 10261231
- Pakowanie: Box (Unit)
- Wysokość (mm): 871 mm
- Głębokość: 400 mm
W-M 19'' cabinet COF19 6U double-section
Nexans ref. 10261232
- Pakowanie: Box (Unit)
- Wysokość (mm): 337 mm
- Głębokość: 500 mm
W-M 19'' cabinet COF19 10U double-section
Nexans ref. 10261233
- Pakowanie: Box (Unit)
- Wysokość (mm): 515 mm
- Głębokość: 500 mm
W-M 19'' cabinet COF19 12U double-section
Nexans ref. 10261344
- Pakowanie: Box (Unit)
- Wysokość (mm): 604 mm
- Głębokość: 500 mm
W-M 19'' cabinet COF19 15U double-section
Nexans ref. 10261345
- Pakowanie: Box (Unit)
- Wysokość (mm): 737 mm
- Głębokość: 500 mm
W-M 19'' cabinet COF19 18U double-section
Nexans ref. 10261346
- Pakowanie: Box (Unit)
- Wysokość (mm): 871 mm
- Głębokość: 500 mm
Description
Description
Standards
-
InternationalNexans specification
The 19" wall-mounted cabinets COF19 can host all telecom equipment for 19’’ size (optical modules, active equipments, patchpanel with RJ45 jacks, …) and thus answer to any type of network installation.
The modular design is suitable for a wide range of requirements:
- Width 600mm
- Depth 350+150mm with double-section or 400mm with removable side panels
- Height between 6U to 18U
Cabinets are equipped with :
- Glass door opening to the left with key lock (right side mounting possible)
- Double-section or Removable side panels with key lock
- Front racks 19’’ with adjustable depth
- Fixing plate for clamping or fanout systems
- Wall-mounting
- Plate for incoming cables with brush mounted on the roof or base (if cabinet returned)
- Precuts on the opposite side
- Grounding bar
Fixing and side panels opening
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Selling & delivery Information
Unit in a box
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania