Cabinet BZ19 800x800 42U
Cabinet BZ19 800x800 42U
Optical cabinet with width 800, depth 800, heigth 2000 and a rack capacity 42U.
Read more- Nexans ref. : 10243459
Description
Description
Standards
-
InternationalNexans specification
The 19" optical cabinets BZ19 can host all telecom equipment for 19’’ size (optical modules, active equipments, patchpanel with RJ45 jacks, …) and thus answer to any type of network installation.
The modular design is suitable for a wide range of requirements:
- Width 600 or 800mm
- Depth 600 or 800mm
- Usefull height 36Uor 42U
Cabinets are equipped with :
- Glass door opening to the left with key lock (right side mounting possible)
- Removable side panels with key lock (juxtaposition de 2 baies possibles)
- Removable rear panel
- Front racks 19’’ with adjustable depth
- Rear racks 19’’ for accessories
- Grounding bar
- Plate for incoming cables with brush mounted on the roof or base (if cabinet returned)
Optical equipment for Optical Fiber management :
- Fixing plate for clamp and fanout device (DEP, DSM, …)
- Rear plate with 5 rings for cable management on the rear side
- Up and down cable trays for the jumpers management on the front side
- Rigth and left C profiles with 8 bobbin Ø50 kits (only with width 800)
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Kolor
RAL 7035
Materiał
Stal
Rozmiar, wielkość
Rozmiar, wielkość
Wysokość (mm)
2000 mm
Szerokość (mm)
800 mm
Głębokość
800 mm
Parametry fizyczne
Parametry fizyczne
Pakowanie
Pallet
Watertightness
IP 30
Minimalny statyczny promień zgięcia podczas pracy
30 mm
Locking system
Key
Dziedzina zastosowań
Indoor
Resources
Resources
Selling & delivery Information
Unit in a pallet
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania