BZ19 19'' optical cabinets
BZ19 19'' optical cabinets
Modular cabinets with 19'' rack with glass front door, removable side and rear panels, a sober and robust design and cables entries from the bottom or roof with brush and fixing plate for clamping or fanout systems.
Read moreCabinet BZ19 600x600 36U
Nexans ref. 10243463
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 1700 mm
- Szerokość (mm): 600 mm
- Głębokość: 600 mm
Cabinet BZ19 600x600 42U
Nexans ref. 10243462
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 2000 mm
- Szerokość (mm): 600 mm
- Głębokość: 600 mm
Cabinet BZ19 600x800 42U
Nexans ref. 10243461
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 2000 mm
- Szerokość (mm): 600 mm
- Głębokość: 800 mm
Cabinet BZ19 800x600 36U
Nexans ref. 10243504
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 1700 mm
- Szerokość (mm): 800 mm
- Głębokość: 600 mm
Cabinet BZ19 800x600 42U
Nexans ref. 10243460
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 2000 mm
- Szerokość (mm): 800 mm
- Głębokość: 600 mm
Cabinet BZ19 800x800 42U
Nexans ref. 10243459
- Pakowanie: Pallet (Unit)
- Wysokość (mm): 2000 mm
- Szerokość (mm): 800 mm
- Głębokość: 800 mm
Description
Description
Standards
-
InternationalNexans specification
The 19" optical cabinets BZ19 can host all telecom equipment for 19’’ size (optical modules, active equipments, patchpanel with RJ45 jacks, …) and thus answer to any type of network installation.
The modular design is suitable for a wide range of requirements:
- Width 600 or 800mm
- Depth 600 or 800mm
- Usefull height 36Uor 42U
Cabinets are equipped with :
- Glass door opening to the left with key lock (right side mounting possible)
- Removable side panels with key lock (juxtaposition de 2 baies possibles)
- Removable rear panel
- Front racks 19’’ with adjustable depth
- Rear racks 19’’ for accessories
- Grounding bar
- Plate for incoming cables with brush mounted on the roof or base (if cabinet returned)
Optical equipment for Optical Fiber management :
- Fixing plate for clamp and fanout device (DEP, DSM, …)
- Rear plate with 5 rings for cable management on the rear side
- Up and down cable trays for the jumpers management on the front side
- Rigth and left C profiles with 8 bobbin Ø50 kits (only with width 800)
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Selling & delivery Information
Unit in a pallet
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania