Outlets: BRO Extension & repair
Outlets: BRO Extension & repair
- Extension of subscriber line
- Architecture 1 / 2 / 4Fo
- Versatile installation
- Careful aesthetics
- Harmony with range Tetr@XS
Description
Description
Standards
-
InternationalNexans specification
In the FTTH deployment, the subscriber may need to reorganize the broadband accesses in his accommodation. The BRO is specially designed to do so.
It completes the range of Tetr@XS subscribers’ outlets by playing the role of extension and by insuring the continuity of optical connection with splicing solutions.
Product usage
Installation
As the cabling management is very similar to the Tetr@XS outlet, the implementation is facilitated.
BRO is adapted to the different types of fixation: it can be fixed with an angle of 0° or 90° or built-in or fixed on rail DIN.
The conception of the case, thanks to scored parts, brings an additional flexibility: the operator chooses the managements of ports of cables.
Maintenance
The tray can receive, as needed, 4 fusion splices of 45 mm length or 2 mechanical splices combined to 2 fusion splices.
Thanks to the coiling capacity of the 2 drums behind the tray cable reparation is possible when a fiber breaks for example.
Security
BRO is secured thanks to opening of the cover by pushing the clip.
Components | Base, tray, cover. |
Materials | ABS with color RAL9010 (white) Material UL94-V0 |
Temperature | -20°C / +50°C |
Protection | Indoor use: IP40 / IK05 |
Fixation | Built-in, wall mounted, on a rail DIN 35mm |
Wall outlet box | All built-in box with 2 screws distant from 60mm or a round built-in box without screw |
Splices capacity | Tray receive 4 splices: 2 fusion splices + 2 fusion or mechanical splices |
Entrance of cable |
|
Fiber type | Radius: 15mm - Fibre G657A1, G657A2, G657A3 ou G657B3 |
Coiling capacity | Fibers 900µm: 80cm / fiber in the base Fibers 250µm: 80cm / fiber in the tray |
Size (W x H x D) | 80 x 80 x 25mm (20mm regard to the base of the rail DIN) |
Options | Winding kit for built-in box |
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania