Outlets: @XS-Quad
Outlets: @XS-Quad
- Up to 4 SC adapters
- Wall mounted, on flush box or DIN rail
- No lid-opening to fix the outlet
- Ready-to-fix kit in option
Description
Description
Standards
-
InternationalNexans specification
Optical terminal outlets, installed in the subscriber’s home, are the optical equipments materializing the demarcation between the FTTH operator network and the local subscriber’s network.
Compact and ergonomic, its design has been studied in partnership with SismoDesign agency for a sober, discreet and elegant depiction, to fit at best at the inhabitant.
For security, adapters include an automatic laser and dust protection, called « internal shutter ».
The front side contains all the necessary indications (from top to bottom):
- Swiveling flap to protect and hide the identification label
- Area to stick Identification Label (under the flap)
- 4-colour idetification code for the adapters
- Indication that polarizing slot is upwards
- Integrated laser symbol
The @XS-Quad outlets range comes in 2 families:
- The “equipped” outlet is provided with adapters and pigtails preinstalled. It must then be connected with the subscriber’s cable.
- The “kit” outlet is provided pre-cabled, ready to be fastened without any outlet opening. Cable type and length are customizable.
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Kolor
Biały RAL 9010
Rozmiar, wielkość
Rozmiar, wielkość
Wysokość (mm)
80 mm
Szerokość (mm)
80 mm
Głębokość
25 mm
Średnica, zakres
2 ... 5 mm
Numer połączenia
4
Maksymalna liczba złączek przejściowych
4
Parametry mechaniczne
Parametry mechaniczne
IK Rating
5
Parametry fizyczne
Parametry fizyczne
Złączka przejściowa
SC/APC
Temperatura pracy, zakres
-5 ... 45 °C
Watertightness
IP 50
Odporność na promieniowanie UV
Yes
Ognioodporny
UL 94 V0
Minimalny statyczny promień zgięcia podczas pracy
15 mm
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania