Outlets: @XS-Hybrid

Description

Description

Standards

  • International
    Nexans specification
  • National
    Orange/France Telecom

Optical terminal outlets, installed in the subscriber’s home, are the optical equipments materializing the demarcation between the FTTH operator network and the local subscriber’s network.

Compact and ergonomic, its design has been studied in partnership with SismoDesign agency for a sober, discreet and elegant depiction, to fit at best at the inhabitant.

For security, adapters include an automatic laser and dust protection, called « internal shutter ».

 

The @XS-Hybrid outlet holds one slot for RJ45 adapter (Keystone format), or Coaxial TV adapter (with our Keystone accessory to fit standard plug).

 

The front side contains all the necessary indications (from top to bottom):

  • Swiveling flap to protect and hide the identification label
  • Area to stick Identification Label (under the flap)
  • Indication that polarizing slot is upwards
  • Integrated laser symbol

 

The @XS-Hybrid outlets range comes in 2 families:

  • The “equipped” outlet is provided with adapter and pigtail preinstalled. It must then be connected with the subscriber’s cable.
  • The “kit” outlet is provided pre-cabled, ready to be fastened without any outlet opening. Cable type and length are customizable.

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Kolor
Biały RAL 9010

Rozmiar, wielkość

Rozmiar, wielkość

Wysokość (mm)
80 mm
Szerokość (mm)
80 mm
Głębokość
25 mm
Średnica, zakres
2 ... 5 mm
Numer połączenia
2
Maksymalna liczba złączek przejściowych
1

Parametry mechaniczne

Parametry mechaniczne

IK Rating
5

Parametry fizyczne

Parametry fizyczne

Złączka przejściowa
SC/APC
Temperatura pracy, zakres
-5 ... 45 °C
Watertightness
IP 50
Odporność na promieniowanie UV
Yes
Ognioodporny
UL 94 V0
Minimalny statyczny promień zgięcia podczas pracy
11 mm

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close