Floor Splicing: VertHor
Floor Splicing: VertHor
- Indoor splicing box
- Version 1 OF/Sub. with tray 12/24OF
- Version 2-4 OF/Sub. with 1 à 4 trays 2-4OF
- Output for drops up and down
- Installation vertically or horizontally
- Aesthetic and ergonomic
VertHor 2.0 12-24 splices
Nexans ref. 10284661
- Rodzaj światłowodu: SM (G.652D)
- Watertightness: IP 42
VertHor 2.0 12-24 splices with 1/4 turns secured cover
Nexans ref. 10284776
- Rodzaj światłowodu: SM (G.652D)
- Watertightness: IP 42
VertHor 2.0 equiped with 1 double side cassette for 12 OF
Nexans ref. 10283788
- Rodzaj światłowodu: SM (G.652D)
- Watertightness: IP 42
VertHor 2.0 equiped with 2 double side cassettes for 24 OF
Nexans ref. 10283912
- Rodzaj światłowodu: SM (G.652D)
- Watertightness: IP 52
VertHor 2.0 equiped with 3 double side cassettes for 36 OF
Nexans ref. 10284044
- Rodzaj światłowodu: SM (G657.A2)
- Watertightness: IP 42
VertHor 2.0 equiped with 4 double side cassettes for 48 OF
Nexans ref. 10283789
- Rodzaj światłowodu: SM (G657.A2)
- Watertightness: IP 42
Description
Description
Standards
-
InternationalIEC 61753-1
The VertHor line is designed to manage the building distribution of a riser cable to subscribers as part of FTTH deployments.
Main functions :
- Clamping of riser cable Ømax 14mm to right or left* with open cable protection and on-demand fiber extraction management
- Clamping of up to 24 drop cables Ømax 5mm, 12 at the top and 12 at the bottom*
- Management and protection of fibers and splices in 2 architectures 1OF/Sub. or 2-41OF/Sub.
- Horizontal or vertical wall mounting by screws (provided) inside or outside the housing
* Stowage by plastic collars (provided) with possibility to fix carriers and / or aramids of the cable
Composition :
The VertHor is built around a base and a cover, to which are added the cassettes answering to the selected wiring architecture.
Optionally, it can incorporate 2 ¼ turn screws to secure the closure.
Cabling :
The VertHor is optimized for extraction installation, but it is also compatible with termination and midspan configurations.
In the body, various zones of coiling make it possible to manage bundles and 900μm fibers connected or waiting to avoid any incident when connecting a new subscriber.
The 2 configurations proposed allow a connection of the Subscribers on demand in a common tray of capacity 12/24 splices compatible fibers G652D / G657A or in 1 to 4 double-sided trays of capacity 4 splices by face (1 Subscriber by face therefore max 8 Subscribers) compatible G657A only.
VertHor 12-24 with 1OF/Sub.
VertHor with double-side trays 2-4OF/Sub.
Accessory - Cover extension kit
These covers are used to fix the VertHor along a PVC cable way to have a perfect finish by hiding drop and riser cables.
The kit is composed with 2 covers for up and down.
Nexans reference : 10192633
Accessory - Sealing kit
These sealing is used to have a better protection regarding dust and water, it gives to the VertHor an IP level at IP42.
The kit is composed with 4 sealing, 2 small for riser and 2 wider for drops to protect up and down.
Nexans reference : 10179110
Accessory - Wall spacer
These sealing is used to have a better protection regarding dust and water, it gives to the VertHor an IP level at IP42.
The kit is composed with 4 sealing, 2 small for riser and 2 wider for drops to protect up and down.
Nexans reference : 10179110
Characteristics
Characteristics
Rozmiar, wielkość
Rozmiar, wielkość
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Unit packaging in plastic bag
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania