Floor Routing: Mini-RouteFloor
Floor Routing: Mini-RouteFloor
- Floor extraction and routing box
- Miniature Routing device
- Maintenance ready (coiling, splicing capacity)
- 8 routing directions
- Patented
Description
Description
Standards
-
InternationalNexans specification
During FTTH deployments, where an extraction vertical cable is installed, the Mini-RouteFloor is designed to direct the extracted fibres from the vertical cable, without splice, towards the subscriber’s flats.
Main functions
Once the window on the vertical cable has been made, and when the fibres are extracted:
- Direct and fix the vertical cable
- Protect the vertical cable & its fibres
- Coil & protect the extracted fibres
- Fix the distribution tubes with the extracted fibres / Or / hold the splice protection
- Ensure the radius of extracted fibres (routing)
Product usage
##image:63552## ##image:63551##
Engineering
- The RouteFloor box is associated to a vertical cable which integrates N fibers, individually extractable.
- Once extracted from the vertical cable, the fiber is re-injected into a distribution tube, or spliced to the drop cable.
Vertical cable management
- The vertical cable is installed in the centre of the Mini-RouteFloor (several positions are possible), and fixed with 2 plastic ties.
Extracted fibers management
- The extracted fibre is coiled in the centre of the product, and then routed towards any of the 8 possible directions (all at 90° from each other).
Tube / Splice protection
- The tubes, or the splice protections, are fixed in the grooves (acting like combs) by simply pushing them into.
Maintenance
- The fibre overlength allows to re-do a splice
Parts | Body and lid |
Material | Body/Lid: ABS |
Temperature | -20 / +50°C |
Protection | Indoor use |
Fixing | The vertical cable is fixed with tie-raps The lid is clipped onto the body |
Cable diameter | Vertical cable: Up to 8.5 mm in diameter |
Output capacity | Up to 8 distribution tubes of 3 mm (optimum configuration) or 4 distribution tubes of 5 mm, 8 different directions |
Splice integration | Up to 6 splices (optimum configuration) (32mm long splice protections) |
Fibre type / radius | 15 mm radius in any direction G657A1, G657A2, G657B3 |
Size | Height: 65 mm ; Width: 45 mm ; Depth: 24 mm |
Nexans references | 10211373 MiniRouteFloor Ø3mm 10211454 MiniRouteFloor Ø5mm |
Complementary products | In-line Over splice protection kit Splice integration kit (heat shrink splice protection and tubes) |
Splice integration process
##image:63553## | ##image:63554## | ##image:63555## | ||
32mm splice protection over the nano- drop Heat skrink tubes over the cable |
Shrunk splice protection | Shrunk tubes over the cable and the splice protection |
||
##image:63556## | ##image:63557## | ##image:63558## | ||
Set of splice protection installed in the comb of the miniRouteFloor |
Coiling of 50cm of nanodrop | End of installation |
Installation pictures
##image:63559## | ##image:63560## | ##image:63561## |
Resources
Resources
Documentation
MultiDwelling - Extraction
pdf — 649.3 kB
MultiDwelling - MultiOperator
pdf — 974.8 kB
MultiDwelling - Blowing
pdf — 251.9 kB
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania