BPI 96

Description

Description

Standards

  • International
    Nexans specification
  • National
    Orange/France Telecom

The basement splicing box "BPI" is an interconnection solution dedicated to indoor distribution for FTTH networks.

BPI is designed for a maximum of 144 or 288 subscribers (splices) and adapted to configurations point to point or GPON.

 

Description

BPI allows splicing of a main cable to 6 or 12 secondary or drop cables by optimizing the density of connection (max. 144 or 288 splices).

 

Composition

BPI contains up to 3 (on BPI 48/96/144) or 6 (on BPI 288) splicing cassettes, each accommodating up to 48 splices. Each cassette can also receive splitters type SOD 250μm until 1x32 for PON applications (it is possible to integrate a splitter 1x64 using 2 cassettes).

A space under the cassettes makes it possible to coil fibers. The access to this space is possible thanks to the swivelling support of the cassettes.

The control of the bending radius is ensured by the presence of guiding accessories.
The boxes consist of

  • a wall-mounted box with a cover
  • 3 or 6 swivelling splicing cassettes
  • a clamping system for cable

 

Main characteristics

Fixing: wall-mounted with 4 screws (not provided)

Dimensions (WHD), in mm:

  • BPI 48/96/144: 374 x 384 x 47
  • BPI 288: 384 x 424 x 83

Material: Electro-galvanized steel 1mm thick painted color white / gray RAL 9002

Diameter of allowable cables: Ø4 à 20mm

  • BPI 48/96/144, 1 input / 6 outputs
  • BPI 288, 1 input / 12 outputs

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Materiał
Stal
Wejście kabla
Od dołu
Kolor
RAL 9002

Rozmiar, wielkość

Rozmiar, wielkość

Wysokość (mm)
384 mm
Szerokość (mm)
374 mm
Głębokość
47 mm
Liczba kabli
7
Średnica, zakres
4 - 20 mm
Liczba kaset
2
Numer połączenia
96

Parametry mechaniczne

Parametry mechaniczne

IK Rating
10

Parametry fizyczne

Parametry fizyczne

Watertightness
IP 54
Rodzaj instalacji
Indoor
Temperatura pracy, zakres
-25 - 70 °C

Resources

Resources

Documentation

Selling & delivery Information

Unitary packaging, in a box

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close