Basement Splicing: BPI 144 & 288
Basement Splicing: BPI 144 & 288
- Basement wall-mounted box
- Up to 144 or 288 splices
BPI 144
Nexans ref. 10172209
- Pakowanie: Box (Unit)
- Wysokość (mm): 384 mm
- Szerokość (mm): 374 mm
- Głębokość: 47 mm
- Liczba kabli: 7
- Liczba kaset: 3
- Numer połączenia: 144
BPI 288
Nexans ref. 10171953
- Pakowanie: Box (Unit)
- Wysokość (mm): 424 mm
- Szerokość (mm): 384 mm
- Głębokość: 83 mm
- Liczba kabli: 13
- Liczba kaset: 6
- Numer połączenia: 288
BPI 48
Nexans ref. 10178900
- Pakowanie: Box (Unit)
- Wysokość (mm): 384 mm
- Szerokość (mm): 374 mm
- Głębokość: 47 mm
- Liczba kabli: 7
- Liczba kaset: 1
- Numer połączenia: 48
BPI 96
Nexans ref. 10178643
- Pakowanie: Box (Unit)
- Wysokość (mm): 384 mm
- Szerokość (mm): 374 mm
- Głębokość: 47 mm
- Liczba kabli: 7
- Liczba kaset: 2
- Numer połączenia: 96
Description
Description
Standards
-
InternationalNexans specification
-
NationalOrange/France Telecom
The basement splicing box "BPI" is an interconnection solution dedicated to indoor distribution for FTTH networks.
BPI is designed for a maximum of 144 or 288 subscribers (splices) and adapted to configurations point to point or GPON.
Description
BPI allows splicing of a main cable to 6 or 12 secondary or drop cables by optimizing the density of connection (max. 144 or 288 splices).
Composition
BPI contains up to 3 (on BPI 48/96/144) or 6 (on BPI 288) splicing cassettes, each accommodating up to 48 splices. Each cassette can also receive splitters type SOD 250μm until 1x32 for PON applications (it is possible to integrate a splitter 1x64 using 2 cassettes).
A space under the cassettes makes it possible to coil fibers. The access to this space is possible thanks to the swivelling support of the cassettes.
The control of the bending radius is ensured by the presence of guiding accessories.
The boxes consist of
- a wall-mounted box with a cover
- 3 or 6 swivelling splicing cassettes
- a clamping system for cable
Main characteristics
Fixing: wall-mounted with 4 screws (not provided)
Dimensions (WHD), in mm:
- BPI 48/96/144: 374 x 384 x 47
- BPI 288: 384 x 424 x 83
Material: Electro-galvanized steel 1mm thick painted color white / gray RAL 9002
Diameter of allowable cables: Ø4 à 20mm
- BPI 48/96/144, 1 input / 6 outputs
- BPI 288, 1 input / 12 outputs
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Selling & delivery Information
Unitary packaging, in a box
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania