Home networking cable Grade 3 – F/FTP - LSZH Dca
Home networking cable Grade 3 – F/FTP - LSZH Dca
- Complies to Grade 3 standard requirements (UTE C 93-531-14)
- Guaranteed performance up to 900MHz
- Supports Gigabit Ethernet
- Suitable for CATV and cable sharing applications
- Pimf and general screening for EMC performances
- Compact design for minimum volume in ducts or trails
- Ivory printed LSZH sheath
- RoHS EC Directive compliant
- European Reach regulation compliant
Description
Description
Standards
-
NationalNF C 15-100
Application
Nexans Grade 3 cables are the high end 900MHz offering from Nexans. Manufactured in accordance with UTE C93-531-14 requirements, this cable is the best choice to support all multimedia applications like Fast Ethernet, Gigabit Ethernet, Voice, Data, CATV,... This cable is prescribe for the new construction since July 2003 in accordance with the standard NFC 5-100 and UTE C 90-483.
Construction
- Conductor: Solid bare copper
- Insulation: Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Screen: ALU/PET foil on each pair. Alu outside - 4 pairs laid up together
- Tinned copper drain wire
- Screen: ALU/PET foil - Alu inside
- Outer sheath: LSZH (EN 50290-2-27)
Environment
Designed to reduce the environmental impact, Nexans cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheath of the cable is made of halogen free material (IEC 60754-1 / EN 50267-2-1), with limited fumes emissions (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emission in case of fire (IEC 60754-2 / EN 50267-2-2).
Nexans measure the environmental impact of each cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Colour Code
Wire 1 | Wire 2 | |
Pair 1 | White | Blue |
Pair 2 | White | Orange |
Pair 3 | White | Green |
Pair 4 | White | Brown |
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry elektryczne
Parametry elektryczne
Parametry transmisyjne
Parametry transmisyjne
Parametry fizyczne
Parametry fizyczne
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania