NEX C6 450 F/UTP LSZH Dca 4P 100m IVOIRY
NEX C6 450 F/UTP LSZH Dca 4P 100m IVOIRY
- Complies to latest Cat 6 standard version
- Supports Class E applications
- Cable tested up to 450 MHz
- Flame retardant according to EN50575:2014+A1:2016 and IEC 60332-1
- Global screen for EMC performance
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- Compliant with European Reach regulation
- N'Roll and MOBIWAY™ compatible
- Nexans ref. : 10269868
- EAN : 3427630103456
Description
Description
Standards
-
InternationalEN 50173; EN 50288; EN 50575; IEC 60332-1; IEC 61156-5; ISO/IEC 11801
Application
F/UTP Category 6 cables are the standard offering from Nexans. Manufactured in accordance with ISO IEC 61156-5 requirements, the F/UTP cable is the best choice to support all Class E applications like Ethernet, Fast Ethernet, Gigabit Ethernet, … Cat 6 F/UTP cables are suitable for basic voice and data installations up to 250 MHz. Nexans Cat.6 cables, combined with a similar class of performance connectivity, are suitable for voice and data installations according to ISO/IEC 11801, EN 50173 and TIA/EIA 568 standards.
Construction
- Conductor: solid bare copper
- Insulation : Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Cross filler - 4/2 laid up together
- Tinned copper drain wire
- Screen: ALU/PET foil - Alu inside
- Outer Jacket : LSZH - Dca
Environment
Designed to reduce the environment impact, Nexans cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheat of the cabel is made of halogen free material (IEC 60754-1 / EN 50267-2-1), whith limited fumes emission (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emission in case of fire (IEC 60754-2 / EN 50267-2-2).
Nexans measure the environmental impact of each of the cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Cat 6 450 F-UTP TRANSMISSION CHARACTERISTICS
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry elektryczne
Parametry elektryczne
Parametry transmisyjne
Parametry transmisyjne
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Documentation
Declaration of Performance
- Declaration of Performance n� : 1000036-FRFU-019
- Certification Date : 13.07.17
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : NB 2659
- Declared performance : Dca-s2,d1,a1
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania