Cat.6 450 F/UTP LSZH Dca
Cat.6 450 F/UTP LSZH Dca
- Complies to latest Cat 6 standard version
- Supports Class E applications
- Cable tested up to 450 MHz
- Flame retardant according to EN50575:2014+A1:2016 and IEC 60332-1
- Global screen for EMC performance
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- Compliant with European Reach regulation
- N'Roll and MOBIWAY™ compatible
NEX C6 450 F/UTP LSZH Dca 2x4P 500m IVOIRY
Nexans ref. 10269943
- Pakowanie: Drum (500m)
- Liczba par: 8
NEX C6 450 F/UTP LSZH Dca 4P 1000m IVOIRY NEW
Nexans ref. 10272115
- Pakowanie: Drum (1000m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P 100m IVOIRY NEW
Nexans ref. 10277240
- Pakowanie: Coil (100m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P 200m RCH IVOIRY NEW
Nexans ref. 10272125
- Pakowanie: N'Roll (200m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P 305 RIB IVOIRY NEW
Nexans ref. 10272113
- Pakowanie: Box (305m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P 50m IVOIRY NEW
Nexans ref. 10277239
- Pakowanie: Coil (50m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P C25m IVOIRY NEW
Nexans ref. 10277236
- Pakowanie: Coil (25m)
- Liczba par: 4
NEX C6 450 F/UTP LSZH Dca 4P MOBIWAY™ 500M IVOIRY NEW
Nexans ref. 10273802 - Country ref. 01273060
- Pakowanie: Coil (500m)
- Liczba par: 4
Description
Description
Standards
-
InternationalEN 50173; EN 50288; EN 50575; IEC 60332-1; IEC 61156-5; ISO/IEC 11801
Application
F/UTP Category 6 cables are the standard offering from Nexans. Manufactured in accordance with ISO IEC 61156-5 requirements, the F/UTP cable is the best choice to support all Class E applications like Ethernet, Fast Ethernet, Gigabit Ethernet, … Cat 6 F/UTP cables are suitable for basic voice and data installations up to 250 MHz. Nexans Cat.6 cables, combined with a similar class of performance connectivity, are suitable for voice and data installations according to ISO/IEC 11801, EN 50173 and TIA/EIA 568 standards.
Construction
- Conductor: solid bare copper
- Insulation : Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Cross filler - 4/2 laid up together
- Tinned copper drain wire
- Screen: ALU/PET foil - Alu inside
- Outer Jacket : LSZH - Dca
Environment
Designed to reduce the environment impact, Nexans cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheat of the cabel is made of halogen free material (IEC 60754-1 / EN 50267-2-1), whith limited fumes emission (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emission in case of fire (IEC 60754-2 / EN 50267-2-2).
Nexans measure the environmental impact of each of the cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Cat 6 450 F-UTP TRANSMISSION CHARACTERISTICS
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Parametry fizyczne
Parametry fizyczne
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania