Cat.5e 200 F/UTP LSZH Dca
Cat.5e 200 F/UTP LSZH Dca
- Complies to latest Cat 5e standard version
- Supports Class D applications
- Cable tested up to 200 MHz
- Flame retardant according to EN50575:2014+A1:2016 and IEC 60332-1
- Global screen for EMC performance
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- Compliant with European Reach regulation
Description
Description
Standards
-
InternationalEN 50173; EN 50288; IEC 60332-1; IEC 61156-5; ISO/IEC 11801
Application
F/UTP Category 5e cables are the standard offering from Nexans. Manufactured in accordance with ISO IEC 61156-5 requirements, the F/UTP cable is the best choice to support all Class D applications like Ethernet, Fast Ethernet, Gigabit Ethernet, … Cat 5e F/UTP cables are suitable for basic voice and data installations up to 155 MHz. Nexans Cat.5E cables, combined with a similar class of performance connectivity, are suitable for voice and data installations according to ISO/IEC 11801, EN 50173 and TIA/EIA 568 standards.
Construction
- Conductor: solid bare copper
- Insulation : Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair - 4/2 laid up together
- Tinned copper drain wire
- Screen : ALU/PET foil - Alu inside
- Outer Jacket : Low Smoke Zero Halogen - Dca (EN50575)
Environment
Designed to reduce the environment impact, Nexans cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation. The outer sheath of the cable is made of halogen free material (IEC 60754-1 / EN 50267-2-1), with limited fumes emission (IEC 61034-1/2 / EN 50268-1/2) and no acid gaz emission in case of fire (IEC 60754-2 / EN 50267-2-2).
Nexans measure the environmental impact of each of its cables. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
CAT 5e 200 F-UTP TRANSMISSION CHARACTERISTICS
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania