1x70

Opis

Opis

Standardy

  • Międzynarodowy
    CENELEC HD22-12; EN 50525-2-21

Application

This cable is specially designed for Wind Turbines and to be used for the Loop
Maximum torsion stress ± 150°/meter ( ± 100°/meter for 400mm²) 
 - Standard test : 2000 cycles
-  Results : No copper wire broken

The quality of material used for insulation and sheathing and high quality copper conductors make the cables both flexible, durable, resistant to torsion and to high temperatures. Nexans offers more than a decade of experience in the wind energy market. Our expertise makes WINDLINK® cables highly recommended for wind turbines.

 

 

Main characteristics

  • Frequent torsion: Excellent twisting behaviour
  • Industrial cables resistant to high temperatures
  • Heavy duty for industrial applications
  • Operating voltage up to 1 kV for use in fixed protected installations
  • Temperature on core: 90°C in normal use - 250°C in short circuit
  • Water resistance: AD2, AD6
  • Corrosive and polluting substances resistance: AF3
  • Outdoor use: temporary and permanent
  • Impact resistance: AG2
  • Oil resistant ASTM/IRM 902 and special oils used in wind turbines 
  • UV resistant
  • Ozone resistant
  • Flame retardant (IEC 60332-1)

 

Design 

1. Conductor
Flexible (fine wire class 5 acc. to IEC/EN 60228)
Annealed plain copper - Optional PET separator on core

2. Insulation
Special cross-linked EI7 rubber for high temperatures
Optional PET tape on insulation or assembling

3. Sheath
High mechanical performance, oil- and ozone resistant 
Special cross-linked EM7 rubber improved for low temperature behaviour (-40°C)
Colour: black

Complementary technical data for WINDLINK® LV loop rubber cables

Electrical characteristics

Permissible current rating (see table):
Each cable has been tested to the following levels:

  • Permanent temperature of operation on the core 90°C
  • Ambient temperature for indoor installation 30°C

Correction factors for other ambient temperature:
According to IEC 60364-5-52 Table B.52.14

 

Ambient temperature (°C) Correction factor 
10 1.15
15 1.12
20 1.08
25 1.04
30 1
35 0.96
40 0.91
45 0.87
50 0.82
55 0.76
60 0.71

The Voltage drop has been determined with cos φ= 0.8

Short circuit: constant K= 139 for 1 second calculated acc. to IEC 60949 (short circuit temperature +250°C and conductor temperature +90°C)

Usage characteristics

Bending radius:

Mobile use = 6 x External diameter
Static use = 3 x External diameter , if the external diameter < 12mm, 4 x External diameter, if the external diameter >12 mm.

Sheat oil resistance: good in mineral oils, gear and hydraulic oils

  • Mineral oil ASTM/IRM 902, 24h at 100°C
  • Gear box oil Tribol 1710/320 or equiv, 72h at 40°C
  • Hydraulic oil Mobil DTE 13 M or equiv, 72h at 40°C 

 

Charakterystyka

Charakterystyka

Konstrukcja

Konstrukcja

Rodzaj konstrukcji
1 x 70
Materiał przewodu
Plain annealed copper
Giętkość przewodu
Giętki Klasa 5
Izolacja
Usieciowany elastomer syntetyczny typu EI 7
Insulation colour
-
Osłona wewnętrzna
-
Osłona zewnętrzna
Usieciowany elastomer syntetyczny typu EM 7
Kolor powłoki
Czarny

Rozmiar, wielkość

Rozmiar, wielkość

Przekrój poprzeczny przewodu
70 mm²
Liczba żył
1
Średnica przewodu
10,8 mm
Insulation sheath thickness
- mm
Nominalna grubość izolacji
1,6 mm
Grubość osłony wewnętrznej (mm)
- mm
Nominalna grubość osłony zewnętrznej
2,6 mm
Minimum cable diameter
- mm
Outer Diameter as per Standard Min Max
18.6 ... 23.3 mm
Średnica na izolacji
14,0 mm
Maximum cable diameter
- mm
Outer diameter acc Windturbines needs Min Max
18.6 ... 22 mm
Zawartość miedzi
672 kg/km
Przybliżona waga (kg/km)
880 kg/km

Parametry elektryczne

Parametry elektryczne

Rezystancja przewodu wewnętrznego (DC)
- Ohm/km
Maks. rezystancja elektryczna AC 60Hz 70°C
- Ohm/km
Dopuszczalna obciążalność prądowa na powietrzu 30°C – w układzie koniczynki
264 A
Maks. rezystancja elektryczna AC 60Hz 90°C
- Ohm/km
Perm. current rating in air 30°C - spaced installation
330 A
Reaktancja indukcyjna
- Ohm/km
Dopuszczalny prąd zwarciowy (kA)
- kA
Voltage Drop
0,56 V/A.km
Dopuszczalna obciążalność prądowa na wolnym powietrzu
- A
Maks. rezystancja przewodu dla prądu stałego przy 20°C
0,272 Ohm/km
Maximum DC resistance of the conductor at 90°C
0,347 Ohm/km
Napięcie nominalne Uo/U
450 / 750 V (600/1000)
Maximum operating voltage
-
Reactance at 50 Hz
0,0973 Ohm/km
Napięcie probiercze (V)
3500 V

Parametry mechaniczne

Parametry mechaniczne

Odporność mechaniczna na uderzenia
Dobra
Torsion stress
- °/m
Mechanical stress
15 N/mm2
Wytrzymałość na rozciąganie (N/mm2)
- N/mm2

Parametry fizyczne

Parametry fizyczne

Korozyjność gazów
-
Zmniejszający palność
-
Odporność na olej
Yes
Odporność na promieniowanie UV
Yes
Odporność na ozon
-
Maksymalna temperatura pracy żyły
90 °C
Maksymalna temperatura żyły podczas zwarcia
250 °C
Installation temperature, range
- °C
Temperatura pracy, zakres
-40 ... 50 °C
Watertightness
AD2 to AD6

Zasoby

Zasoby

Dokumentacja

License USE pdf — 612.1 kB

Informacje o sprzedaży i dostawie

Marking

WINDLINK® NEXANS 213 USE< HAR >H07BN4-F
Nb cores X (or G) S
X = without G/Y
G = with G/Y
S = cross section (mm2)
Batch n° + year of manufacture
meter marking

 

Insulated cores identification

• 1 core = Black (preferential)
• 2 cores = Brown + Blue
• 3 cores = Green/Yellow + Blue + Brown (G)
Brown + Black + Grey (X S>4mm²)
• 4 cores = Green/Yellow + Brown + Black + Grey (G)
Blue + Brown + Black + Grey (X S 1.5 & 2.5mm²)
• 5 cores = Green/Yellow + Brown + Black + Grey + Blue (G)
• >5 cores = black + white numbers (X) + G/Y (G)

Skontaktuj się z nami

Tematy, na które chcesz uzyskać więcej informacji:

Wymagane pola*

Sprawdź swoje zgłoszenie i spróbuj ponownie.

Adres e-mail musi zawierać pojedynczy znak @

Ochrona danych osobowych

Użytkownik ma prawo sprzeciwić się przetwarzaniu jego danych osobowych i/lub wykorzystywaniu ich do celów marketingu bezpośredniego lub celów handlowych.

Dziękuję!

Dziękujemy za kontakt. Wkrótce się z Tobą skontaktujemy.

Błąd

Wystąpił błąd. Spróbuj ponownie.

Klient

Skontaktuj się z nami

Wymagane pola*

Sprawdź swoje zgłoszenie i spróbuj ponownie.

Adres e-mail musi zawierać pojedynczy znak @

Ochrona danych osobowych

Użytkownik ma prawo sprzeciwić się przetwarzaniu jego danych osobowych i/lub wykorzystywaniu ich do celów marketingu bezpośredniego lub celów handlowych.

Dziękuję!

Dziękujemy za kontakt. Wkrótce się z Tobą skontaktujemy.

Błąd

Wystąpił błąd. Spróbuj ponownie.

Klient