ENERGYFLEX® 1x10mm² D500

Opis

Opis

Standardy

  • Międzynarodowy
    EN 50618; IEC 62930

Application

These state-of-art 1.5kV D.C. cross-linked Energyflex® cables offer exceptional performances, easy installation and long-term reliability for solar plant. They link photovoltaic panels for Utility-Scale solar plants or rooftops, and also connect them to the array box (if existing), or potentially to the inverter. 

  • Brand
Energyflex®
  • Designation
H1Z2Z2-K
  • Standard
: EN 50618:2014

Design

  • Single core solar cable with low smoke, halogen free, cross-linked insulation and sheath.
  • String Harness according to IEC 62548 Photovoltaic (PV) arrays - Design requirements.

Recommended Use

  • Renewable Energies; Solar Plants.
  • Intended for permanent use outdoor and indoor. 
  • Installation can be fixed or free movable / free hanging, and also in cable trays and conduits.
  • These cables have a suitable behaviour in water : tests of  Annexes D and E of H07RN8-F AD8 cables (100 days at 50 °C under 1 kV AC without breakdown) , and additionnal test of 1,5 year in hot water (85°C) under 1 kV DC without breakdown. They are suitable for submerged installations with a maximum cumulated immersion period of 6 months / year.
     

COMPLEMENTARY PRODUCTS

Energyflex® PV cables are part of the KEYLIOS® product range that includes:

  • PV LV-DC String Harnesses
  • LV-DC Aluminium core cable - unarmoured for above ground installation
  • LV-DC Aluminium core cable - amoured for direct buried installaiton
  • MC4 Connectors
  • MV-AC Underground cables

 

Current rating temperature

Ambient temperature = 60°C

Maximum conductor temperature = 120°C

TECHNICAL INFORMATION (1/3)

 

Peroxide Crosslinked Material

Halogen Free Material

Cable insulation and jacket are both based on crosslinked polymers. Crosslinking is performed using peroxide technology. It means that the polymer macromolecular chains are physically bound by chemical links. The peroxide crosslinking is one of the most efficient ways to crosslink because it allows a crosslinking on a melt polymer, leading to a homogeneous network and a high density of links among the material thickness.

 

Advantages

  • Infusible material (no more melting),
  • Increased resistance to ageing: better thermal ageing, UV resistance, better resistance to chemicals…,
  • Better mechanical properties (impact, abrasion…),
  • High integrity to support overload or short circuit.

Fig: The peroxide molecule decomposition leads to the formation of chemical bonds between polymer chains. After crosslinking, a three-dimensional network is obtained. The polymer chains are no more capable to slip among themselves and an infusible material is obtained with improved properties.

Halogen based materials are widely used in cable industry with PVC and flame retardant additives. Halogens are a specific family of chemical elements: Fluorine (F), Chlorine (Cl), Bromine (Br), Iodine (I), Astatine (At).

These elements are well-known to bring high performances regarding fire retardancy. However, they generate during the burning phase a heavy dark smoke with the formation of highly toxic and corrosive gases. Our Energyflex® cables are totally free of these elements.

 

Halogen content by Ion Chromatography

Fig: A piece of material is burned in a tube and the emitted gases are carried and trapped for analysis. For a precise dosage of these different halogen elements, ion chromatography allows to separate these elements and to quantify accurately the amount of each species.

 

Corrosivity of smoke

Fig: As seen before, a piece of material is burned and the gases are trapped in a liquid solution to measure the corrosivity of smoke. The pH and conductivity are measured and should be higher than respectively 4.3 and 10 µS/mm.

 

 

 

 

 

 

TECHNICAL INFORMATION (2/3)

Long Term Thermal Endurance

Sunlight Resistance

 

The cable ageing under thermal oxidation leads to the degradation of the polymer material. To predict or at least to estimate what could be the lifetime of a material under thermal ageing, one uses the Arrhenius procedure depicted in the IEC 60216-1 to 4. The main principle is to age the material at high temperatures and then, using the Arrhenius law, to estimate/predict the lifetime at operating temperature (120 or 90°C). 

 

Arrhenius plot

Ageing was performed at 4 different temperatures: 135°C, 150°C, 165°C and 180°C. The line (linear plot) allows to predict the lifetime at 120 and 90°C. The red dots represent the main targets we are looking for, i.e. the 20000h@120°C, 25years@90°C and 40years@90°C. The more the extrapolated line is above the red dots, the more the lifetime is higher than the target.

The obtained extrapolation is well above the targets and thus the estimated lifetime is bigger than 40years@90°C.

##image:101760:center##

Fig: Arrhenius plot of the insulation material. The criterion to determine the time to failure is chosen as a loss of 50% of the initial elongation at break. At this stage, the cable has initiated it degradation but it is not fully degraded.

 

One of the main causes of material ageing regarding photovoltaic application is the exposure to UV (Ultra-Violet) light, also called photo-degradation. The cable ageing under UV light is due to the combination of the temperature and UV irradiation (harmful UV irradiation is mainly between wavelengths 300 and 400 nm on the earth surface).

 

Accelerated ageing

Our jacketing material presents no degradation after 1 month of weathering acc. to the EN 50289-4-17 method A.

##image:101761:center##

Fig: The Xenon lamp generates a spectrum close to the sunlight one. The samples are placed facing the lamp and are submitted to a specific irradiance and temperature to accelerate the UV ageing.

 

Beyond the standard

##image:101762:center##

Fig: Here in our Nexans process, we exceed the test conditions of the EN (4000hours against 720h  and 100W/m² against 43W/m² specified) and we see no change of the mechanical features.

   

TECHNICAL INFORMATION (3/3)

Dynamic Mechanical Performances

Fire/Flame Retardancy

No dynamic mechanical tests are found in the EN 50618 standard because the cables are intended to be used without any dynamic constraints.

As Energyflex® could be used for Tracker systems, we have performed additional tests:

  • Cyclic torsion
  • Cyclic bending

Dynamic behaviour

Dynamic/cyclic mechanical constraints lead to the conductor degradation (copper/aluminium braid degradation). In our case, the cable present very good dynamic properties and still transmit current after 100 000 cycles in both torsion and bending. 

##image:101765:center##

Fig: Torsion cycles: 50N ± 135° 100°/s

##image:101766:center##

Fig: Reverse bending: 100N ± 45° 160°/s

 

Energyflex® cables are HFFR, i.e. Halogen Free Fire Retardant cables. The material is free of halogen and is capable to withstand a flame retardant test according to the EN 60332-1-2. It means that the cable presents a good resistance regarding the flame spread with a very good self-extinguishing behavior.

 

Resistance to flame test

The cable passes the EN 60332-1-2 where 600mm of cable are tested vertically. The flame is applied with a 45° angle and a 1kW burner.

##image:101767:center## 

Fig: Picture of the flame test acc. to EN 60332-1. The flame is applied 1 to 8 minutes depending on the cable diameter. The test is compliant if after the flame application, the flame extinguishes with a burned length comprises between 50 and 540mm. 

Charakterystyka

Charakterystyka

Konstrukcja

Konstrukcja

Materiał przewodu
Tin Coated Copper Class 5 acc. To EN 60228
Giętkość przewodu
Giętki Klasa 5
Izolacja
Cross-linked halogen free rubber
Osłona zewnętrzna
Cross-linked halogen free rubber
Kolor powłoki
Black (blue or red stripe on request)
Kolor
Czarny
Bezhalogenowy
IEC 60754-1; IEC 60754-2
Kształt przewodu
Kołowy

Rozmiar, wielkość

Rozmiar, wielkość

Liczba żył
1
Przekrój poprzeczny przewodu
10 mm²
Średnica zewnętrzna nominalna (mm)
7,1 mm
Przybliżona waga netto (kg/km)
122 kg/km
Minimalna średnica zewnętrzna
6,8 mm
Maksymalna średnica zewnętrzna
7,8 mm
Nominalna grubość izolacji
0,7 mm
Nominalna grubość osłony zewnętrznej
0,8 mm
Średnica przewodu
4,0 mm
Średnica zewnętrzna
- mm

Parametry elektryczne

Parametry elektryczne

Nominalny maksymalny prąd dopuszczalny
70 A
Napięcie nominalne Uo/U
1.0/1.0 (1.2) kV AC 1.5/1.5 (1.8) kV DC
Maks. rezystancja przewodu dla prądu stałego przy 20°C
1,95 Ohm/km
Dopuszczalny prąd zwarciowy
1,3 kA
Maximum DC resistance of the conductor at 90°C
2,330 Ohm/km
Permissible current rating in air 60°C
98 A
Permissible current rating on a tray 60°C
93 A
dopuszczalna wartość prądu dla kabli ułożonych w powietrzu (30st C)
- A

Parametry mechaniczne

Parametry mechaniczne

Bending
100 000 cycles in reverse bending
Frequent torsion
100 000 cycles
Odporność mechaniczna na uderzenia
Condition AG 2 (medium severity) acc.to HD 60364-5-52
Wytrzymałość na rozciąganie (N)
150 N

Parametry fizyczne

Parametry fizyczne

Temperatura pracy, zakres
-40 ... 90 °C
Maksymalna temperatura pracy żyły
120 °C
Pakowanie
D500
Maksymalna temperatura żyły podczas zwarcia
250 °C
Korozyjność gazów
IEC 60754-2
Gęstość dymu
IEC 61034-1-2
Odporność na ozon
EN 50396:2005
Odporność na warunki pogodowe
Excellent
Zmniejszający palność
IEC 60332-1
Corrosive or Polluting Substances
Condition AF 3 (intermittent accidential) acc. to HD 60364-5-52
Długość (m)
- m
Minimum Bend Radius - Installed
23,4 mm
Odporność na drgania
Condition AH 3 (sever industrial conditions) acc. to HD 60364-5-52
Odporność na promieniowanie UV
EN 50289-4-17 method A, for 720h. Nexans prestige test 4000h
Outdoor Use
Condition AN 3 (high solar radiation), permanent acc. to EN 50565-1:2014
RoHS conform
RoHS 2011/65/EU
Thermal endurance
IEC 60216-1-2
Wodoszczelny
Passed 100 days 50°C water immersion test of EN 50525-2-21 annex D and E

Zasoby

Zasoby

Dokumentacja

Deklaracja wykonania

  • Deklaracja właściwości użytkowych nr : 1000199-FRAN
  • Data certyfikacji : 17.12.2019
  • AVCP(ocena i weryfikacja spojnosci i dzialania : System 3
  • Jednostka notyfikowana : NB 1812
  • Deklarowana wydajność : Dca-s2,d2,a1

Skontaktuj się z nami

Tematy, na które chcesz uzyskać więcej informacji:

Wymagane pola*

Sprawdź swoje zgłoszenie i spróbuj ponownie.

Adres e-mail musi zawierać pojedynczy znak @

Ochrona danych osobowych

Użytkownik ma prawo sprzeciwić się przetwarzaniu jego danych osobowych i/lub wykorzystywaniu ich do celów marketingu bezpośredniego lub celów handlowych.

Dziękuję!

Dziękujemy za kontakt. Wkrótce się z Tobą skontaktujemy.

Błąd

Wystąpił błąd. Spróbuj ponownie.

Klient

Skontaktuj się z nami

Wymagane pola*

Sprawdź swoje zgłoszenie i spróbuj ponownie.

Adres e-mail musi zawierać pojedynczy znak @

Ochrona danych osobowych

Użytkownik ma prawo sprzeciwić się przetwarzaniu jego danych osobowych i/lub wykorzystywaniu ich do celów marketingu bezpośredniego lub celów handlowych.

Dziękuję!

Dziękujemy za kontakt. Wkrótce się z Tobą skontaktujemy.

Błąd

Wystąpił błąd. Spróbuj ponownie.

Klient