SERVO CABLES ACC. TO DANAHER STANDARD

Description

Description

Standards

  • International
    UL and CSA approval

Power
Rated voltage:

1000 V

Conductors:

Bare copper

Insulation material:

Polyolefin              

Core identification:                 
(Black  num. 1+3 + Green/Yellow)

Round cables 
The conductors must be twisted with filler,if necessary, under tape

Shield:
Tinned copper braid covering > 85%
Binder tape:        
Textile no textile

Jacket: 

PUR

Colour:
ORANGE  RAL 2003 (-A3)

BLACK (N3)

 

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Rodzaj konstrukcji
-
Materiał przewodu
Goły miedziany
Izolacja
Poliolefina
Insulation colour
Black num. 1-3 + Green/Yellow
Rozmieszczenie
Power cores stranded with filler
Taping
Non hygroscopic tape
Shielding
≥85% tinned copper braid coverage
Osłona zewnętrzna
PUR
Kolor powłoki
Orange RAL 2003
Bezhalogenowy
Tak

Rozmiar, wielkość

Rozmiar, wielkość

Średnica zewnętrzna nominalna (mm)
- mm
Zawartość miedzi
- kg/km
Przybliżona waga (kg/km)
- kg/km

Parametry elektryczne

Parametry elektryczne

Rated Voltage Uo/U
0.6/1 kV
Napięcie probiercze (V)
3000 V

Parametry mechaniczne

Parametry mechaniczne

Maximum acceleration
20 m/s²
Cykle zginania
10 Mio.
Speed
220 m/min

Parametry fizyczne

Parametry fizyczne

Dziedzina zastosowań
Dynamic
Minimum dynamic operating bending radius
- (xD)
Temperatura pracy, zakres
-30 - 80 °C
Temperatura składowania, zakres
-40 - 80 °C
Odporność na olej
EN 50363-10-2
Zmniejszający palność
IEC/EN 60332-1-2; FT1; UL 1581 FT1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close