UNSHIELDED POWER CABLES

Description

Description

Standards

  • International
    UL and CSA approval

Normative Reference:

UL and CSA approval
AWM 80°C - 600V/1000V
AWM 80°C - 600V/1000V FT1
MTW 90°C - 600V

 

Oil resistance:

IEC 50363-4-1


Refrigerant oil resistance:

CNOMO E.03.40.150

NFT 46-013


Flame retardant:

IEC 60332-1-2

FT1

UL 1581

EN 50265-2-1

 

Core identification

4x U/L1/C/L + V/L2 W/L37D/L- Yellow/Green
7 x Black numerated Yellow/Green

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Rodzaj konstrukcji
3G1,5
Materiał przewodu
Stranded bare copper
Izolacja
PVC
Taping
Soft tape
Insulation colour
Black numbered Yellow/Green
Osłona zewnętrzna
PVC
Kolor powłoki
Grey RAL 7001

Rozmiar, wielkość

Rozmiar, wielkość

Średnica zewnętrzna nominalna (mm)
- mm
Zawartość miedzi
- kg/km

Parametry elektryczne

Parametry elektryczne

Rated Voltage Uo/U
0.6/1 kV

Parametry mechaniczne

Parametry mechaniczne

Maximum acceleration
10 m/s²
Minimum bending cycles
5 Mio.
Speed
180 m/min

Parametry fizyczne

Parametry fizyczne

Dziedzina zastosowań
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Temperatura pracy, zakres
-25 - 80 °C
Temperatura składowania, zakres
-30 - 80 °C
Zmniejszający palność
IEC/EN 60332-1-2; FT1; UL 1581 FT1
Odporność na olej
EN 50363-4-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close