INTERBUS PVC CABLE

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Interbus cables connect sensors and actors with all standard equipment in automation.
Our product range fulfill the special requirement of:

  • Standard for fix installation or few bending 
  • For use in chain
  • HFFR (Halogen Free & Flame Retardant)
  • Direct burial
  • Food industry  
  • Marine and submarine 
  • Railway systems 
     

Standards

According Interbus requirements
 

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Rodzaj konstrukcji
(3x2x0.22)C
Izolacja
Poliolefina
Insulation colour
DIN 47100
Taping
Polyester
Shielding
≥85% tinned copper braid coverage
Osłona zewnętrzna
PVC
Kolor powłoki
Violet RAL 4001

Rozmiar, wielkość

Rozmiar, wielkość

Średnica zewnętrzna
7 mm
Zawartość miedzi
27 kg/km
Przybliżona waga (kg/km)
62 kg/km

Parametry elektryczne

Parametry elektryczne

Napięcie pracy (V)
30 V
Impedancja charakterystyczna
100 Ohm
Napięcie probiercze (V)
1500 V

Parametry transmisyjne

Parametry transmisyjne

Attenuation at 256 kHz
1,5 dB/100m
Attenuation at 722 kHz
2,4 dB/100m
Tłumienność przy 1 MHz
2,7 dB/100m
Attenuation at 4 MHz
5,2 dB/100m
Attenuation at 10 MHz
8,4 dB/100m
Attenuation at 16 MHz
11,2 dB/100m
Attenuation at 20 MHz
11,9 dB/100m
Near End Cross Talk @ 722 kHz
61 dB/100m
Near End Cross Talk @ 1 MHz
59 dB/100m
Near End Cross Talk @ 2 MHz
55 dB/100m
Near End Cross Talk @ 4 MHz
50 dB/100m
Near End Cross Talk @ 8 MHz
46 dB/100m
Near End Cross Talk @ 10 MHz
44 dB/100m
Near End Cross Talk @ 16 MHz
41 dB/100m
Near End Cross Talk @ 20 MHz
40 dB/100m
Prędkość propagacji
66 %

Parametry mechaniczne

Parametry mechaniczne

Cykle zginania
1 Mio.
Speed
60 m/min
Maximum acceleration
2 m/s²

Parametry fizyczne

Parametry fizyczne

Minimum dynamic operating bending radius
10 (xD)
Dziedzina zastosowań
Dynamic
Temperatura pracy, zakres
-20 - 80 °C
Temperatura składowania, zakres
-30 - 80 °C
Odporność na olej
EN 50363-4-1
Zmniejszający palność
IEC/EN 60332-1-2; FT1; UL 1581 FT1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close