Cables ALARME / PORTIER

Products

ALARM / DOORPHONE 2P AWG24 D150m

Nexans ref. 10143139

  • Pakowanie: m
  • Liczba żył: 4

 

ALARM / DOORPHONE 4P AWG24 D200m

Nexans ref. 10269042

  • Pakowanie: m
  • Liczba żył: 8

 

ALARM / DOORPHONE 5P AWG24 D150m

Nexans ref. 10097456

  • Pakowanie: m
  • Liczba żył: 10

 

Description

Description

Standards

  • International
    Manufacturer specification

Application

Used for self-protection opening detectors or sirens with self-protection but not self-powered (2 pairs).
Used for complex installations of telephone transmitters with several inputs and outputs (4 pairs and more).

Each conductor has a different color to facilitate installation and identification during connection.

The white outer sheath makes the installation more discreet.

Installation

It is necessary to pass the cable in a different electric sheath from that of the high current supply network.

 

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Materiał przewodu
Aluminium miedziowane
Izolacja
PVC
Osłona zewnętrzna
PVC
Kolor powłoki
Biały
Giętkość przewodu
linka
Kształt przewodu
Kołowy

Rozmiar, wielkość

Rozmiar, wielkość

Przekrój poprzeczny przewodu
0,205 mm²

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close