TITANEX® PREMIUM 1x240

Description

Description

Standards

  • International
    EN 50525-2-21; HD 22.4; IEC 60245-4 type 66; IEC 60332-1
  • National
    NF C 32-070; NF C 32-102-4

Use

TITANEX® PREMIUM is a new H07RN-F cable with a wide  variety of properties. It is zero halogen and recommended for use in the case of fire risk. It also includes the properties of H07RN8-F cables for resistance to submersion (AD8), H07BN4-F cables for operating temperature (90°C), and H07BB-F cables for use in extreme cold conditions (down to -50°C).

 

Classification for use

  • Use up to 1000V for fixed installations or power supply of motors
  • Resistance to submersion: AD8
  • Presence of corrosive or polluting substances: AF3
  • Resistance to impacts: AG2
  • Zero halogen (LSOH)
  • Flame retardant (NF C 32070 C2; IEC 60332-1)
  • Frequent bending: good
  • Oil resistance: good
  • Low temperature use limit: -50°C (static), -40°C (dynamic)

 

 

Recommendations for use

The insulation and sheathing combinations result in excellent flexibility and good robustness, therefore the product is recommended for use in power cables for port cranes, mobile machines on public building sites, professional portable tools, refrigerating installations, long-term heavy-duty applications in port areas, on ships, offshore platforms…

Further applications include all public-facing facilities as well as buildings containing electronic equipment, central control rooms, airports, railway stations, road tunnels, lighting equipment, etc.

 

 

 Description
  1. Conductor : Flexible bare copper, class 5.
  2. Insulation : Special crosslinked elastomer (zero halogen LSOH)
  3. Outer sheath : Crosslinked elastomer with high mechanical properties (zero halogen LSOH)

 

 

Installation

This cable is designed for open air operation. In the event it should be buried, it should be mechanically protected in a duct or trough.

 

Bending radius

  • Dynamic use: 6-8 times the outer cable diameter.
  • Static use: 3 times the outer cable diameter if less than or equal to 12mm, 4 times if the diameter is more than 12mm.

 

Conductor marking/color code

  • 1 conductor = black
  • 2 conductors = brown + blue
  • 3 conductors = green/yellow + blue + brown (G)
  • 4 conductors = green/yellow + brown + black + grey
  • 5 conductors = green/yellow + blue + brown + black + grey
  • 5 conductors = 1 green/yellow + all others black (numbered)

 

Marking

USE < 'HAR > H07RN-F nbr X (or G) S


X = without green/yellow

G = with green/yellow

S = cross-section in mm² metric numbered marking

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Materiał przewodu
Copper class 5
Izolacja
Cross-linked synthetic elastomer type EI 4 waterproof, EI 6, EI 7, EI 8
Osłona zewnętrzna
Cross-linked synthetic elastomer type EM2 waterproof, EM6, EM7, EM8
Kolor powłoki
Czarny
Bezhalogenowy
Tak
Giętkość przewodu
Giętki Klasa 5
Kształt przewodu
Kołowy
Z mniejszym przewodem zerowym
Nie
Z żółto-zieloną żyłą
Nie

Rozmiar, wielkość

Rozmiar, wielkość

Liczba żył
1
Przekrój poprzeczny przewodu
240 mm²
Maksymalna średnica zewnętrzna
38,3 mm
Przekrój przewodu zerowego (w sytuacji, gdy mniejszy)
- mm²
Przybliżona waga netto (kg/km)
2730 kg/km

Parametry elektryczne

Parametry elektryczne

Napięcie nominalne Uo/U
450 / 750 V
Dopuszczalna obciążalność prądowa na wolnym powietrzu
- A
Permissible mobile installation current
461 A
Protected and fixed installation current
599 A
Spadek napięcia, jedna faza
0,23 V/A.km

Parametry mechaniczne

Parametry mechaniczne

Odporność mechaniczna na uderzenia
Dobra
Giętkość kabla
Flexible

Parametry fizyczne

Parametry fizyczne

Dynamiczny współczynnik zginania
8 (xD)
Maksymalna temperatura pracy
85 °C
Maksymalna temperatura pracy żyły
90 °C
Maksymalna temperatura żyły podczas zwarcia
250 °C
Minimalna temperatura pracy
-50 °C
Odporność na olej
Good
Wodoszczelny
AD8
Współczynnik zgięcia po zainstalowaniu
4 (xD)
Zgodność z dyrektywą RoHS
Yes
Zmniejszający palność
NFC 32070 C2, IEC 60332-1-2

Resources

Resources

Documentation

xls — 0 B
xls — 0 B

Declaration of Performance

  • Declaration of Performance n� : 1000432-FRBH
  • Certification Date : 15.03.22
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB0081
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close