LANmark Industry Field Terminable Plug Cat 6A
LANmark Industry Field Terminable Plug Cat 6A
- Robust industrial design
- Fully shielded
- Field terminable using IDC technology
- Solid and stranded conductors 27-22 AWG
- Primary insulation up to 1.5mm
- Cable diameter from 4.5mm to 9mm
- IP 20 Protection
- Category 6A perfomance
- Temperature range -40 to 70°C
- Rated for 750 mating cycles Read more
- Nexans ref. : N42i.900
Description
Description
Standards
-
InternationalEN 50173-3; ISO/IEC 24702
LANmark field terminable plugs are specifically designed to provide a quick, simple and high quality method of termination on-site. They require no special tools and are compatible with all cables in the LANmark range.
The Category 6A plug is designed for use with all Snap-In connectors and is particularly suitable for use with the LANmark Industry DIN-rail connectors.
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Materiał
Plastic
Rozmiar, wielkość
Rozmiar, wielkość
External diameter of the cable "D", range
4,5 - 9 mm
Parametry fizyczne
Parametry fizyczne
Kategoria
Cat. 6A
Maksymalna temperatura pracy
70 °C
Minimalna temperatura pracy
-40 °C
Odporność na drgania
High
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania