LANmark Industry module DIN-rail mount with 1 Snap-In Category 6 grey

Description

Description

Standards

  • International
    IEC 60603-7-5; ISO/IEC 11801; ISO/IEC 24702

Application
The LANmark Industry DIN-Rail mount is designed to enable the installation of LANmark-6 Snap-in data connectors in industrial cabinets fitted with a 35mm DIN-Rail. Several DIN-Rail mounts can be joined together to form a row. The LANmark-6 connector exceeds the requirements of the ISO/IEC 11801:2002. As such it supports all data applications defined for Cat 5, Cat 5e and Cat 6, such as:

  • 10baseT
  • Fast Ethernet
  • Gigabit Ethernet
  • 155 ATM
  • 622 ATM
  • 1.2 ATM
  • Industrial Ethernet

Performance
The LANmark-6 Snap-in connector has been designed to reach the highest performance in Category 6. It has been tested as specified in the TIA/EIA-568-B.2-1, the IEC 60603-7-5 (screened) standards. Furthermore, it complies with the Terms and conditions for use of the EC Verified marking on generic cabling products, as certified by Delta independent testing. 

Installation
The LANmark-6 Snap-in connector is designed to be terminated without punchdown tool. For fast and easy installation an optional comfort tool can be used.

  • Fast termination
  • Colour code : TSB568A & TSB568B
  • Can be used with all types of cables : UTP, F/UTP, SF/UTP and S/FTP
  • Accepts 24, 23 and 22 AWG cable, PUR, LSZH
  • For all LANmark industrial cables

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Typ złącza
RJ 45
Ekran
Tak
Wejście kabla
Od góry
Kolor
Szary
Materiał
ABS

Rozmiar, wielkość

Rozmiar, wielkość

Długość zakończenia kabla po stronie wewnętrznej
80 mm
Liczba kabli
1
Wysokość (mm)
77,8 mm
Szerokość (mm)
18 mm
Głębokość
65 mm
Grubość ściany (mm)
1,6 mm
Przybliżona waga 1 sztuki
0,03 kg
Rozmiary wkrętów
N/A
Liczba wkrętów
0

Parametry elektryczne

Parametry elektryczne

Maksymalna częstotliwość pracy
250 MHz
Impedancja charakterystyczna
100 Ohm

Parametry mechaniczne

Parametry mechaniczne

Odporność mechaniczna na uderzenia
Low

Parametry fizyczne

Parametry fizyczne

Funkcja komponentu
Cabling and Connectivity solutions
Dziedzina zastosowań
Industrial installations
Liczba portów
1
Kategoria
Cat. 6
Odporność na zakłócenia elektromagnetyczne
Yes
Pakowanie
Plastic bag
Minimalna temperatura pracy
0 °C
Maksymalna temperatura pracy
70 °C
Wodoszczelny
No
Zgodność z dyrektywą RoHS
Yes

Resources

Resources

Documentation

xls — 0 B

Selling & delivery Information

The LANmark-6 DIN-Rail Mount is fitted with a earth tag for termination of the cable drain wire / shield - to provide a grounding connection to the DIN-Rail. Please see installation guide. A set of covers for both sides of the module is also available (N20i.002).

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close