LANmark Industry IP65/67 outlet kit 2 Snap-In Category 6A black

Description

Description

Standards

  • International
    ISO/IEC 11801; ISO/IEC 24702

Application

The LANmark Industry IP65/67 outlet is designed to enable the installation of LANmark-6 Snap-in connectors in industrial and harsh areas. It is conceived for wall mount installation with cable penetration from below or above. The IP65/67 outlet can be used in structured industrial cabling and as interface with the production islands.

Performance
The LANmark-6 Snap-in connector has been designed to reach the highest performance in Category 6 and Class E. It has outstanding performance for attenuation (insertion loss), NEXT/FEXT, Power Sum NEXT/FEXT and Return Loss exceeding the Cat 6 connector specs as in ISO/IEC 11801:2002. Used with Nexans LANmark-6 cables and patchcords, the connector is independantly tested to exceed the link and stringent four-connector channel requirements as defined in the ISO/IEC11801:2002. As such it supports all data applications defined for Cat 5, Cat 5e and Cat 6, such as:

  • 10baseT
  • Fast Ethernet
  • Gigabit Ethernet
  • 155 ATM
  • 622 ATM,
  • 1.2 ATM
  • Industrial Ethernet

Guarantees
The LANmark-6 Snap-in connector is covered by the guarantee as in The General Terms and Conditions of Sales.

Installation
The LANmark-6 Snap-in connectors are designed for an easy and rapid termination. Fitting them inside the IP65/67 outlet is a straight forward operation.

  • Fast termination of cable
  • Colour code : TSB568A & TSB568B
  • Can be used with all types of cables : F²TP, UTP, SF/UTP or STP
  • Accepts 24, 23 and 22 AWG cable, PUR, LSZH
  • For all LANmark Industry cables 

 

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Typ złącza
RJ 45
Ekran
Tak
Wejście kabla
Od góry albo od dołu
Kolor
Czarny
Materiał
Poliwęglan

Rozmiar, wielkość

Rozmiar, wielkość

Długość zakończenia kabla po stronie wewnętrznej
230 mm
Liczba kabli
2
Wysokość (mm)
173 mm
Szerokość (mm)
90 mm
Głębokość
69 mm
Grubość ściany (mm)
2,5 mm
Przybliżona waga 1 sztuki
0,29 kg
Rozmiary wkrętów
4.00mm
Liczba wkrętów
4

Parametry elektryczne

Parametry elektryczne

Maksymalna częstotliwość pracy
500 MHz
Impedancja charakterystyczna
100 Ohm

Parametry mechaniczne

Parametry mechaniczne

Odporność mechaniczna na uderzenia
Normal industrial use

Parametry fizyczne

Parametry fizyczne

Funkcja komponentu
Cabling and Connectivity solutions
Dziedzina zastosowań
Industrial installations
Liczba portów
2
Kategoria
Cat. 6A
Odporność na zakłócenia elektromagnetyczne
Yes
Pakowanie
Box
Minimalna temperatura pracy
-40 °C
Maksymalna temperatura pracy
70 °C
Wodoszczelny
IP 65/67
Odporność na warunki pogodowe
Excellent

Resources

Resources

Documentation

xls — 0 B
xls — 0 B

Selling & delivery Information

Includes automatic shutters, 2xCable Glands, 2xLANmark-6A shielded connector, 1xLabelling window. Colour: Black RAL9011

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close