LANmark-OF Slimflex Patch Cords Singlemode
LANmark-OF Slimflex Patch Cords Singlemode
- Optical fiber patch cords
- LANmark-OF singlemode performance
- GIGAliteFLEX bend insensitive fibre
- For use in cabinets and workplaces Read more
LANmark-OF Slimflex Patch Cord DLC/APC - DLC/APC SM LSZH Yellow X m
Nexans ref. N122.4PPYX
- Typ złącza: Duplex LC/APC-LC/APC
- Return Loss, Minimum, dB: 65 dB
LANmark-OF Slimflex Patch Cord DLC/APC - DLC/UPC SM LSZH Yellow X m
Nexans ref. N122.4PLYX
- Typ złącza: Duplex LC/UPC-LC/APC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DLC/APC - DSC/APC SM LSZH Yellow X m
Nexans ref. N122.4DPYX
- Typ złącza: Duplex LC/APC-SC/APC
- Return Loss, Minimum, dB: 65 dB
LANmark-OF Slimflex Patch Cord DLC/APC - DSC/UPC SM LSZH Yellow X m
Nexans ref. N122.4CPYX
- Typ złącza: Duplex LC/APC-SC/UPC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DLC/UPC - DLC/UPC SM LSZH Yellow X m
Nexans ref. N122.4LLYX
- Typ złącza: Duplex LC-LC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DLC/UPC - DSC/APC SM LSZH Yellow X m
Nexans ref. N122.4DLYX
- Typ złącza: Duplex LC/UPC-SC/APC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DLC/UPC - DSC/UPC SM LSZH Yellow X m
Nexans ref. N122.4CLYX
- Typ złącza: Duplex SC-LC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DSC/APC - DSC/APC SM LSZH Yellow X m
Nexans ref. N122.4DDYX
- Typ złącza: Duplex SC/APC-SC/APC
- Return Loss, Minimum, dB: 65 dB
LANmark-OF Slimflex Patch Cord DSC/APC - DSC/UPC SM LSZH Yellow X m
Nexans ref. N122.4DCYX
- Typ złącza: Duplex SC/UPC-SC/APC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Patch Cord DSC/UPC - DSC/UPC SM LSZH Yellow X m
Nexans ref. N122.4CCYX
- Typ złącza: Duplex SC-SC
- Return Loss, Minimum, dB: 50 dB
LANmark-OF Slimflex Simplex Patch Cord LC/UPC-LC/UPC SM LSZH Xm Yellow
Nexans ref. N122S.4LLYX
- Typ złącza: LC
- Return Loss, Minimum, dB: 50 dB
Description
Description
Standards
-
InternationalISO/IEC 11801
Guarantees and installation
Nexans LANmark-OF optical fibre patch cords have been designed for indoor applications in support of high speed protocols.
High speed protocols supported include, but are not limited to Ethernet 1GBase-LX and Ethernet 10GBase-LR
Details on the supported distances can be found in the LANmark-OF warranty modules.
Typical installation environments are:
- Cabinets to connect patch panels to active equipment.
- Cross connects in data centres.
- Suitable for use in the work area to connect the workstation to the wall outlet (Fibre To The Desk).
Characteristics
- Patch cord cable is according to IEC 60794-2-50
- Maximum insertion loss according to IEC 61300-3-4: 0.25 dB
- Typical insertion loss: 0.1 dB
- Minimum return loss according to IEC 61300-3-6 for LC/UPC: 50 dB
- Minimum return loss according to IEC 61300-3-6 for LC/APC: 65 dB
- Duplex LC-LC, duplex LC-SC and duplex SC-SC patch cords have a duplex cable construction with a diameter of 2 X 2.0 mm.
- Short connector boots of 19mm
- Small bend radius: 10 mm
- A traceability label is added close to the connector
Fibre type
The LANmark-OF SM patch cords have LANmark-OF SM GIGAliteFLEX fibre inside. These fibres are bend insensitive and compliant to ITU-T G.657.A1 and to IEC 60793-2-50, fibre model B6.a1. The pigtail jacket of the singlemode pigtails is yellow.
Design
Nexans LANmark-OF patchcords designed according to the "Cross-Over" wiring principle to improve field installation (A1-B2, B1-A2). This conforms to the requirements of IEC 11801 and EN 50174-1:2009.
The "butterfly" duplex clip allows to change the polarity on site easily by simply removing the 2 connectors and put them in a reverse order back into the same clip. No tool is required for this polarity change.
Schematic Polarity Patch Cord
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Parametry transmisyjne
Parametry transmisyjne
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania