LANmark-OF Aggregation Assembly MTP/F-4XDLC
LANmark-OF Aggregation Assembly MTP/F-4XDLC
- Factory terminated fibre assembly
- Fibre assembly with Female MTP towards 4x uniboot DLC connectors
- Female MTP connector for connecting to QSFP+ transceiver on switch
- Uniboot DLC connectors for patching on front of patch panel
- Aggregation of 4X 10G channels on patch panel into 1x 40G port on switch
- Fibre type: OM3 and OM4
- 8 core
- Low loss connectivity performance: max of 0,3 dB per connection
LANmark-OF Aggregation Assembly MTP/F-4XDLC 8XOM4 1m fan-out A xm Aqua
Nexans ref. N127.7FLAAx
LANmark-OF Aggregation Assembly MTP/F-4XDLC 8XOM4 2m fan-out C xm Aqua
Nexans ref. N127.7FLCAx
Description
Description
Standards
-
InternationalISO/IEC 11801:2002/Amd 1:2008/Cor 1:2008
Construction
A round cable with a diameter of 3,65 mm is terminated on one side with a female MTP*-connector. The other side is terminated as a fan-out with uniboot duplex LC connectors. The round fan-out legs contain 2 fibres. The lengths between the fan-out point and each uniboot connector is equal and typically 1m (fan out A) or 2m (fan out C). The length between the MTP-connector and the fan-out point is variable and can be increased in steps of 1 m.
The cable features a small bend radius of 40mm and has bend insensitive fibres inside.
The cable is flame non propagation (IEC 60332-1) and fire non propagation (IEC 60332-3).
Application
The assembly allows to aggregate 4X 10G channels from the front of a patch panel into 1x 40G port on a switch.
The female MTP-connector fits with the male MTP connector inside the 40G QSFP+ port of the switch.
Performance
The MTP connector has a low loss performance. Typical value for the insertion loss for the low loss MTP-MTP connection is 0.125 dB. The limit value is 0.3 dB measured according to standard IEC 61300-3-45.
Consistent quality
In order to produce high quality, reliable pre-terminated multi-fibre cables, there are a number of physical characteristics that must be addressed. Therefore, all LANmark-OF Pre-Terms are fully terminated and tested in a quality assured factory environment. They are delivered with these test results.
* MTP is a trade name of US Conec
Characteristics
Characteristics
Konstrukcja
Konstrukcja
Rozmiar, wielkość
Rozmiar, wielkość
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania