LANmark-OF Ruggedised Patch Cords
LANmark-OF Ruggedised Patch Cords
- Ruggedized optical fiber patch cords
- LANmark-OF OM3, OM4 and SM performance
- For FTTO, FTTD and installations requiring strong mechanical protection Read more
LANmark-OF Ruggedised Patch Cord Duplex LC Duplex LC OM3 LSZH Xm Aqua
Nexans ref. N123R.5LLAX
- Rodzaj światłowodu: OM3 50/125
LANmark-OF Ruggedised Patch Cord Duplex LC Duplex LC OM4 LSZH Xm Aqua
Nexans ref. N123R.7LLAX
- Rodzaj światłowodu: OM4 50/125
LANmark-OF Ruggedised Patch Cord Duplex LC Duplex LC Singlemode LSZH Xm Yellow
Nexans ref. N123R.4LLYX
- Rodzaj światłowodu: Jednomodowy 9/125
LANmark-OF Ruggedised Simplex Patch Cord LC-LC Singlemode LSZH Xm Yellow
Nexans ref. N123RS.4LLYX
- Rodzaj światłowodu: Jednomodowy 9/125
Description
Description
Standards
-
InternationalISO/IEC 11801
Construction
Each tight buffered fibre of the patch cord is protected by a metal spring. This results in a mechanical robust patch cord with a very high crush resistance.
Between the spring and the LSZH jacket aramid yarns are introduced to enhance the pulling force.
The spring is very flexible and this results in a patch cord with a bend radius of only 30mm.
The patch cord has a duplex cable construction with a diameter of 2 X 2.8 mm.
Installation and Guarantees
The Ruggedised patch cord is designed for indoor use and complies to following fire performance standards: IEC 60332-1 and IEC 60332-3.
Typical Fibre To The Office (FTTO) installations use this robust patch cord for the connection between the ZD-boxes and the LANactive office switches. The length is hereby often more then 5m and the cords are layed in crowed trunking between all the other wires. Both expose the cord much more to mechanical stress. The metal spring inside the Ruggedised patch cords protects the fibres well. The small bend radius of 30mm allows to route the patch cord through many turns and the short connector boot of 19mm facilitates the connection to the LANactive switch.
Also Fibre To The Desk (FTTD) and other challenging environments that require a strong mechanical protection are installations that can benefit from of this new patch cord.
Nexans LANmark-OF optical fibre patch cords have been designed for indoor applications in support of high speed protocols.
High speed protocols supported include, but are not limited to
- Ethernet: 1GBase-SX, 1GBase-LX, 10GBase-SR, 10GBase-LR
- Fibre channel Serial: 4G, 8G and 16G
Details on the supported distances can be found in the LANmark-OF warranty modules.
Characteristics
- Patch cord cable is according to IEC 60794-2-50
- Maximum insertion loss according to IEC 61300-3-4: 0.25 dB
- Typical insertion loss: 0.15 dB
- Minimum return loss according to IEC 61300-3-6: 30 dB for Multimode and 50 dB for Singlemode
- Color of Jacket: Aqua for Multimode and Yellow for Singlemode
Design
Nexans LANmark-OF patch cords are designed according to the "Cross-Over" wiring principle to improve field installation (A1-B2, B1-A2). This conforms to the requirements of IEC 11801 and EN 50174-1:2009.
Characteristics
Characteristics
Parametry transmisyjne
Parametry transmisyjne
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania