LANmark-OF Zone Distribution Box
LANmark-OF Zone Distribution Box
- Empty ZD box optical fiber
- Suitable for direct termination or splicing. Read more
Description
Description
Standards
-
InternationalISO/IEC 11801
Application
Designed for the installation of zone wiring, fibre to the office and to the desk
Maximum capacity of 12 duplex LC or 6 duplex SC adaptors.
Installation
The LANmark-OF zone distribution box is easy to install in the ceiling, false floor or on the wall with four fixing points in the bottom plate.
There is a slot in the rear to fix a cable or a Pre-Term. It has a diameter of 20.5mm, compatible with PG13 cable glands.
Small Nexans splice trays (N890.095, N890.096 and N890.097) can be fixed inside the tray.
Printed numbers are on the cover for port identification.
Characteristics
Characteristics
Rozmiar, wielkość
Rozmiar, wielkość
Głębokość
200 mm
Wysokość (mm)
40 mm
Szerokość (mm)
230 mm
Parametry fizyczne
Parametry fizyczne
Dziedzina zastosowań
Indoor
Pakowanie
Box
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania